Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 281200 | N/A 280000 | N/A 12 in | N/A 1.6875 in |
N/A
|
| 281202 | N/A 280000 | N/A 12 in | N/A 1.6875 in |
N/A
|
| 2820 | N/A 2800 | N/A 2.8750 in | N/A 0.6875 in |
N/A
|
| 2821 | N/A 2800 | N/A 2.8750 in | N/A 0.6875 in |
N/A
|
| 28300 | N/A 28000 | N/A 3 in | N/A 0.6105 in |
N/A
|
| 28300X | N/A 28000 | N/A 3 in | N/A 0.6100 in |
N/A
|
| 28315 | N/A 28000 | N/A 3.1496 in | N/A 0.625 in |
N/A
|
| 28315A | N/A 28000 | N/A 3.1496 in | N/A 0.625 in |
N/A
|
| 28316 | N/A 28000 | N/A 3.1562 in | N/A 0.625 in |
N/A
|
| 28317 | N/A 28000 | N/A 3.1510 in | N/A 0.625 in |
N/A
|
| 28520 | N/A 28500 | N/A 3.5425 in | N/A 0.7869 in |
N/A
|
| 28521 | N/A 28500 | N/A 3.6250 in | N/A 0.7813 in |
N/A
|
| 285226 | N/A 285000 | N/A 22.6250 in | N/A 2 in |
N/A
|
| 28523 | N/A 28500 | N/A 3.6250 in | N/A 0.9062 in |
N/A
|
| 28526 | N/A 28500 | N/A 3.9364 in | N/A 0.7813 in |
N/A
|
| 28527RB | N/A 28500 | N/A 3.9368 in | N/A 0.7813 in |
N/A
|
| 28621 | N/A 28600 | N/A 3.8125 in | N/A 0.7656 in |
N/A
|
| 28622 | N/A 28600 | N/A 3.8437 in | N/A 0.7656 in |
N/A
|
| 28622A | N/A 28600 | N/A 3.8437 in | N/A 0.7656 in |
N/A
|
| 28622P | N/A 28600 | N/A 3.8437 in | N/A 0.7656 in |
N/A
|
| 28623 | N/A 28600 | N/A 3.8750 in | N/A 0.7656 in |
N/A
|
| 28820 | N/A 28800 | N/A 12 in | N/A 0.625 in |
N/A
|
| 28919 | N/A 28900 | N/A 3.9362 in | N/A 0.75 in |
N/A
|
| 28920 | N/A 28900 | N/A 4 in | N/A 0.7813 in |
N/A
|
| 28921 | N/A 28900 | N/A 3.937 in | N/A 0.7813 in |
N/A
|