Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

494A N/A 495 N/A 5.6875 in144.463 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
49520 N/A 49500 N/A 4 in101.6 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
49520W N/A 49500 N/A 4 in101.6 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
49521 N/A 49500 N/A 4 in101.6 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
49522 N/A 49500 N/A 4 in101.6 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
514110 N/A 514000 N/A 11.0000 in279.400 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
517117 N/A 517000 N/A 11.7500 in298.450 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
520X N/A 525 N/A 3.937 in100 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
522 N/A 525 N/A 4 in101.6 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
522A N/A 525 N/A 3.9385 in100.038 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
522X N/A 525 N/A 3.9843 in101.201 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
523087 N/A 520000 N/A 30.8750 in784.225 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
525320 N/A 525000 N/A 32.0000 in812.800 mm N/A 5.625 in142.875 mm N/A CAD Icon (for items table)
525321 N/A 525000 N/A 32.0000 in812.800 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
52618 N/A 52000 N/A 6.1875 in157.163 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
52618P N/A 52000 N/A 6.1875 in157.163 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
526190 N/A 526000 N/A 19 in482.6 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
526190W N/A 526000 N/A 19 in482.6 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
52630X N/A 52000 N/A 6.2992 in160 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
52637 N/A 52000 N/A 6-3/8 in161.925 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
52638 N/A 52000 N/A 6-3/8 in161.925 mm N/A 1.1563 in29.370 mm N/A CAD Icon (for items table)
52639 N/A 52000 N/A 6-3/8 in161.925 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
528480 N/A 528000 N/A 48.0000 in1219.200 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
529157 N/A 529000 N/A 15.7500 in400.050 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
531300 N/A 531000 N/A 30.0000 in762.000 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
532 N/A 535 N/A 4.375 in111.125 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
5320 N/A 5300 N/A 3.9843 in101.201 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
532A N/A 535 N/A 4.375 in111.125 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
532X N/A 535 N/A 4.25 in107.95 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
532XA N/A 535 N/A 4.3287 in109.949 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
5335 N/A 5300 N/A 4.0625 in103.188 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
5335V N/A 5300 N/A 4.0625 in103.188 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
53375 N/A 53000 N/A 3.7500 in95.250 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
53377 N/A 53000 N/A 3.7500 in95.250 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
53387 N/A 53000 N/A 3.8750 in98.425 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
53387X N/A 53000 N/A 3.8750 in98.425 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
53394 N/A 53000 N/A 3.9364 in99.985 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
53398 N/A 53000 N/A 4 in101.6 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
533A N/A 535 N/A 4.0625 in103.188 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
533X N/A 535 N/A 4.3307 in110 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
534 N/A 535 N/A 4.3307 in110 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
534250 N/A 530000 N/A 42.5000 in1079.500 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
536225 N/A 536000 N/A 22.5000 in571.500 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
538370 N/A 538000 N/A 37.0000 in939.800 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
541162 N/A 540000 N/A 11.625 in295.275 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
542290 N/A 542000 N/A 29.0000 in736.600 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
543114 N/A 543000 N/A 11.4177 in290.010 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
543114-SA N/A 543000 N/A 11.4177 in290.010 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
543116 N/A 543000 N/A 11.4964 in292.009 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
544116 N/A 544000 N/A 11.625 in295.275 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »