Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 544118 | N/A 544000 | N/A 11.8125 in300.038 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 544118-SA | N/A 544000 | N/A 11.8125 in300.038 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 545139 | N/A 545000 | N/A 13.9375 in354.013 mm | N/A 0.875 in22.225 mm |
N/A
|
| 545141 | N/A 545000 | N/A 14.125 in358.775 mm | N/A 0.875 in22.225 mm |
N/A
|
| 546355 | N/A 546000 | N/A 35.4950 in901.573 mm | N/A 7.5 in190.5 mm |
N/A
|
| 547480 | N/A 547000 | N/A 48.0000 in1219.200 mm | N/A 7.375 in187.325 mm |
N/A
|
| 552 | N/A 555 | N/A 4-7/8 in123.825 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 5520 | N/A 5500 | N/A 4.7343 in120.251 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 5521 | N/A 5500 | N/A 5.1181 in130 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 5524 | N/A 5500 | N/A 4.7343 in120.251 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 552A | N/A 555 | N/A 4-7/8 in123.825 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 552AW | N/A 555 | N/A 4-7/8 in123.825 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 552AX | N/A 555 | N/A 4-7/8 in123.825 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 552-S | N/A 555 | N/A 4-7/8 in123.825 mm | N/A 1.062 in26.975 mm |
N/A
|
| 552-SX | N/A 555 | N/A 4-7/8 in123.825 mm | N/A 1.25 in31.75 mm |
N/A
|
| 5535 | N/A 5500 | N/A 4 13/16 in122.238 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 5535V | N/A 5500 | N/A 4 13/16 in122.238 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 553A | N/A 555 | N/A 4.9213 in125.001 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 553-S | N/A 555 | N/A 5.1205 in130.061 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 553-SA | N/A 555 | N/A 5.1159 in129.944 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 553X | N/A 555 | N/A 4 13/16 in122.238 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 55434 | N/A 55000C | N/A 4.3301 in109.985 mm | N/A 0.7766 in19.726 mm |
N/A
|
| 55437 | N/A 55000C | N/A 4.375 in111.125 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 55443 | N/A 55000C | N/A 4-7/16 in112.713 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 561251 | N/A 560000 | N/A 12.5000 in317.500 mm | N/A 2.125 in53.975 mm |
N/A
|
| 561279 | N/A 560000 | N/A 12.75 in323.85 mm | N/A 2.125 in53.975 mm |
N/A
|
| 562 | N/A 565 | N/A 5.1200 in130.048 mm | N/A 1.125 in28.575 mm |
N/A
|
| 562X | N/A 565 | N/A 5.1181 in130 mm | N/A 1.1417 in28.999 mm |
N/A
|
| 563 | N/A 565 | N/A 5 in127 mm | N/A 1.125 in28.575 mm |
N/A
|
| 563A | N/A 565 | N/A 4-7/8 in123.825 mm | N/A 1.125 in28.575 mm |
N/A
|
| 563X | N/A 565 | N/A 5 in127 mm | N/A 1.125 in28.575 mm |
N/A
|
| 564 | N/A 565 | N/A 5.1875 in131.763 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 56650 | N/A 56000 | N/A 6 1/2 in165.1 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 56662 | N/A 56000 | N/A 6.625 in168.275 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 572 | N/A 575 | N/A 5.5115 in139.992 mm | N/A 1.125 in28.575 mm |
N/A
|
| 5720 | N/A 5700 | N/A 5.5960 in142.138 mm | N/A 1.375 in34.925 mm |
N/A
|
| 5722 | N/A 5700 | N/A 5.5150 in140.081 mm | N/A 1.875 in47.625 mm |
N/A
|
| 572650 | N/A 570000 | N/A 26.5000 in673.100 mm | N/A 2.375 in60.325 mm |
N/A
|
| 572A | N/A 575 | N/A 5.5111 in139.982 mm | N/A 1.125 in28.575 mm |
N/A
|
| 572-S | N/A 575 | N/A 5.5 in139.7 mm | N/A 1.125 in28.575 mm |
N/A
|
| 572X | N/A 575 | N/A 5.5 in139.7 mm | N/A 1.125 in28.575 mm |
N/A
|
| 572XS | N/A 575 | N/A 5.5 in139.7 mm | N/A 1.125 in28.575 mm |
N/A
|
| 5735 | N/A 5700 | N/A 5.3438 in135.733 mm | N/A 1.375 in34.925 mm |
N/A
|
| 5735V | N/A 5700 | N/A 5.3438 in135.733 mm | N/A 1.375 in34.925 mm |
N/A
|
| 574 | N/A 575 | N/A 5.5115 in139.992 mm | N/A 1.125 in28.575 mm |
N/A
|
| 581200 | N/A 580000 | N/A 12 in304.8 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 591326 | N/A 590000 | N/A 13.2500 in336.550 mm | N/A 2.125 in53.975 mm |
N/A
|
| 591350 | N/A 590000 | N/A 13.5 in342.9 mm | N/A 2.125 in53.975 mm |
N/A
|
| 592 | N/A 595 | N/A 6 in152.4 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 592A | N/A 595 | N/A 6 in152.4 mm | N/A 1.1875 in30.163 mm |
N/A
|