Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 3120-S | N/A 3100 | N/A 2.8346 in71.999 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3126 | N/A 3100 | N/A 2.8360 in72.034 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3129 | N/A 3100 | N/A 3 in76.2 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 313 | N/A 315 | N/A 2.8346 in71.999 mm | N/A 0.748 in18.999 mm |
N/A
|
| 3130 | N/A 3100 | N/A 2.8593 in72.626 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 314 | N/A 315 | N/A 3.1496 in80 mm | N/A 0.8268 in21.001 mm |
N/A
|
| 31520 | N/A 31500 | N/A 3 in76.2 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 31521 | N/A 31500 | N/A 3 in76.2 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 31523RB | N/A 31500 | N/A 3.1250 in79.375 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 321240 | N/A 321000 | N/A 24.0 in609.600 mm | N/A 4.375 in111.125 mm |
N/A
|
| 321245 | N/A 321000 | N/A 24.5000 in622.300 mm | N/A 4.375 in111.125 mm |
N/A
|
| 323 | N/A 315 | N/A 2.9528 in75.001 mm | N/A 0.748 in18.999 mm |
N/A
|
| 323290 | N/A 323000 | N/A 28.9940 in736.448 mm | N/A 7 in177.8 mm |
N/A
|
| 324160 | N/A 324000 | N/A 16.0000 in406.400 mm | N/A 2.625 in66.675 mm |
N/A
|
| 325420 | N/A 325000 | N/A 42.0000 in1066.800 mm | N/A 6.0000 in152.400 mm |
N/A
|
| 327355 | N/A 327000 | N/A 35.4950 in901.573 mm | N/A 4 in101.6 mm |
N/A
|
| 328269 | N/A 328000 | N/A 26.9960 in685.698 mm | N/A 4.125 in104.775 mm |
N/A
|
| 329172 | N/A 329000 | N/A 17.246 in438.048 mm | N/A 2.125 in53.975 mm |
N/A
|
| 330166 | N/A 330000 | N/A 16.6250 in422.275 mm | N/A 2.125 in53.975 mm |
N/A
|
| 332 | N/A 335 | N/A 3.1496 in80 mm | N/A 0.7018 in17.826 mm |
N/A
|
| 3320 | N/A 3300 | N/A 3.1562 in80.167 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3320X | N/A 3300 | N/A 3.3750 in85.725 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3321 | N/A 3300 | N/A 3.0525 in77.534 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3324 | N/A 3300 | N/A 3.1562 in80.167 mm | N/A 0.8437 in21.430 mm |
N/A
|
| 3325 | N/A 3300 | N/A 3.1486 in79.974 mm | N/A 0.9375 in23.813 mm |
N/A
|