COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

3120-S N/A 3100 N/A 2.8346 in N/A 0.9375 in N/A CAD Icon (for items table)
3126 N/A 3100 N/A 2.8360 in N/A 0.9375 in N/A CAD Icon (for items table)
3129 N/A 3100 N/A 3 in N/A 0.9375 in N/A CAD Icon (for items table)
313 N/A 315 N/A 2.8346 in N/A 0.748 in N/A CAD Icon (for items table)
3130 N/A 3100 N/A 2.8593 in N/A 0.9375 in N/A CAD Icon (for items table)
314 N/A 315 N/A 3.1496 in N/A 0.8268 in N/A CAD Icon (for items table)
31520 N/A 31500 N/A 3 in N/A 0.9375 in N/A CAD Icon (for items table)
31521 N/A 31500 N/A 3 in N/A 0.9375 in N/A CAD Icon (for items table)
31523RB N/A 31500 N/A 3.1250 in N/A 0.9375 in N/A CAD Icon (for items table)
321240 N/A 321000 N/A 24.0 in N/A 4.375 in N/A CAD Icon (for items table)
321245 N/A 321000 N/A 24.5000 in N/A 4.375 in N/A CAD Icon (for items table)
323 N/A 315 N/A 2.9528 in N/A 0.748 in N/A CAD Icon (for items table)
323290 N/A 323000 N/A 28.9940 in N/A 7 in N/A CAD Icon (for items table)
324160 N/A 324000 N/A 16.0000 in N/A 2.625 in N/A CAD Icon (for items table)
325420 N/A 325000 N/A 42.0000 in N/A 6.0000 in N/A CAD Icon (for items table)
327355 N/A 327000 N/A 35.4950 in N/A 4 in N/A CAD Icon (for items table)
328269 N/A 328000 N/A 26.9960 in N/A 4.125 in N/A CAD Icon (for items table)
329172 N/A 329000 N/A 17.246 in N/A 2.125 in N/A CAD Icon (for items table)
330166 N/A 330000 N/A 16.6250 in N/A 2.125 in N/A CAD Icon (for items table)
332 N/A 335 N/A 3.1496 in N/A 0.7018 in N/A CAD Icon (for items table)
3320 N/A 3300 N/A 3.1562 in N/A 0.9375 in N/A CAD Icon (for items table)
3320X N/A 3300 N/A 3.3750 in N/A 0.9375 in N/A CAD Icon (for items table)
3321 N/A 3300 N/A 3.0525 in N/A 0.9375 in N/A CAD Icon (for items table)
3324 N/A 3300 N/A 3.1562 in N/A 0.8437 in N/A CAD Icon (for items table)
3325 N/A 3300 N/A 3.1486 in N/A 0.9375 in N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »