Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 592AS | N/A 595 | N/A 6 in152.4 mm | N/A 1.0312 in26.192 mm |
N/A
|
| 592AX | N/A 595 | N/A 5.8200 in147.828 mm | N/A 1.0312 in26.192 mm |
N/A
|
| 592-S | N/A 595 | N/A 6 in152.4 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 592XE | N/A 595 | N/A 5.8125 in147.638 mm | N/A 1.0312 in26.192 mm |
N/A
|
| 592XS | N/A 595 | N/A 5.8125 in147.638 mm | N/A 1.0312 in26.192 mm |
N/A
|
| 593X | N/A 595 | N/A 5.9055 in150 mm | N/A 1.063 in27 mm |
N/A
|
| 59412 | N/A 59000 | N/A 4.1250 in104.775 mm | N/A 1.125 in28.575 mm |
N/A
|
| 59413 | N/A 59000 | N/A 4.1250 in104.775 mm | N/A 1.125 in28.575 mm |
N/A
|
| 59425 | N/A 59000 | N/A 4.25 in107.95 mm | N/A 1.125 in28.575 mm |
N/A
|
| 59429 | N/A 59000 | N/A 4.2900 in108.966 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 59429RB | N/A 59000 | N/A 4.2900 in108.966 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 6 | N/A 5C | N/A 1.7500 in44.450 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 607140 | N/A 607000 | N/A 14 in355.6 mm | N/A 2.125 in53.975 mm |
N/A
|
| 612 | N/A 615 | N/A 4 3/4 in120.650 mm | N/A 1.25 in31.75 mm |
N/A
|
| 612A | N/A 615 | N/A 4.7260 in120.040 mm | N/A 1.25 in31.75 mm |
N/A
|
| 612-S | N/A 615 | N/A 4 3/4 in120.650 mm | N/A 1.25 in31.75 mm |
N/A
|
| 612V | N/A 615 | N/A 4 3/4 in120.650 mm | N/A 1.25 in31.75 mm |
N/A
|
| 612X | N/A 615 | N/A 4 3/4 in120.650 mm | N/A 1.25 in31.75 mm |
N/A
|
| 613-S | N/A 615 | N/A 4.5000 in114.300 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 613X | N/A 615 | N/A 4.7244 in120 mm | N/A 1.22 in30.988 mm |
N/A
|
| 614X | N/A 615 | N/A 4.5276 in115.001 mm | N/A 1.24 in31.496 mm |
N/A
|
| 620220 | N/A 620000 | N/A 22.0000 in558.800 mm | N/A 2.75 in69.85 mm |
N/A
|
| 6220 | N/A 6200 | N/A 5 in127 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 631480 | N/A 631000 | N/A 48.0000 in1219.200 mm | N/A 6.5 in165.1 mm |
N/A
|
| 631482 | N/A 631000 | N/A 48.0265 in1219.873 mm | N/A 6.6040 in167.742 mm |
N/A
|
| 631484 | N/A 631000 | N/A 48.0265 in1219.873 mm | N/A 6.5054 in165.237 mm |
N/A
|
| 632 | N/A 635 | N/A 5.3750 in136.525 mm | N/A 1.25 in31.75 mm |
N/A
|
| 6320 | N/A 6300 | N/A 5.3447 in135.755 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6320V | N/A 6300 | N/A 5.3447 in135.755 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6321 | N/A 6300 | N/A 5.1875 in131.763 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6325 | N/A 6300 | N/A 5.3150 in135.001 mm | N/A 1.75 in44.45 mm |
N/A
|
| 632A | N/A 635 | N/A 5.3750 in136.525 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 633 | N/A 635 | N/A 5.1250 in130.175 mm | N/A 1.25 in31.75 mm |
N/A
|
| 633X | N/A 635 | N/A 5.1181 in130 mm | N/A 1.25 in31.75 mm |
N/A
|
| 634510 | N/A 634000 | N/A 51.0000 in1295.400 mm | N/A 7.625 in193.675 mm |
N/A
|
| 634W | N/A 635 | N/A 5.3750 in136.525 mm | N/A 1.4063 in35.72 mm |
N/A
|
| 640260 | N/A 640000 | N/A 26.0 in660.400 mm | N/A 2.75 in69.85 mm |
N/A
|
| 641265 | N/A 641000 | N/A 26.5000 in673.100 mm | N/A 3 in76.2 mm |
N/A
|
| 6420 | N/A 6400 | N/A 5 7/8 in149.225 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6420A | N/A 6400 | N/A 5 7/8 in149.225 mm | N/A 1.75 in44.45 mm |
N/A
|
| 6424 | N/A 6400 | N/A 5.9055 in150 mm | N/A 1.7717 in45.001 mm |
N/A
|
| 6427 | N/A 6400 | N/A 6.1875 in157.163 mm | N/A 1.75 in44.45 mm |
N/A
|
| 64700 | N/A 64000 | N/A 7 in177.8 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 64700V | N/A 64000 | N/A 7 in177.8 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 64701X | N/A 64000 | N/A 7.0079 in178.001 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 64708 | N/A 64000 | N/A 7.0856 in179.974 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 64713 | N/A 64000 | N/A 7-1/8 in180.975 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 647285 | N/A 647000 | N/A 28.5000 in723.900 mm | N/A 2.25 in57.15 mm |
N/A
|
| 649310 | N/A 649000 | N/A 31.0000 in787.4 mm | N/A 2.75 in69.85 mm |
N/A
|
| 650270 | N/A 650000 | N/A 26.9960 in685.698 mm | N/A 5.625 in142.875 mm |
N/A
|