Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 3328 | N/A 3300 | N/A 3.3125 in84.138 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3329 | N/A 3300 | N/A 3.2187 in81.755 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 332A | N/A 335 | N/A 3.1496 in80 mm | N/A 0.8268 in21.001 mm |
N/A
|
| 332US | N/A 335 | N/A 3.1496 in80 mm | N/A 0.7018 in17.826 mm |
N/A
|
| 333 | N/A 335 | N/A 3.1496 in80 mm | N/A 0.8268 in21.001 mm |
N/A
|
| 3331 | N/A 3300 | N/A 3.1562 in80.167 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 333197 | N/A 333000 | N/A 19.7500 in501.650 mm | N/A 2.75 in69.85 mm |
N/A
|
| 3339 | N/A 3300 | N/A 3.1510 in80.035 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 333A | N/A 335 | N/A 3.1486 in79.974 mm | N/A 0.8268 in21.001 mm |
N/A
|
| 33461 | N/A 33000 | N/A 4.625 in117.475 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 33461X | N/A 33000 | N/A 4.625 in117.475 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 33462 | N/A 33000 | N/A 4.625 in117.475 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 33472 | N/A 33000 | N/A 4.7244 in120 mm | N/A 0.9230 in23.444 mm |
N/A
|
| 33475 | N/A 33000 | N/A 4 3/4 in120.650 mm | N/A 0.9230 in23.444 mm |
N/A
|
| 33821 | N/A 33800 | N/A 3.7500 in95.250 mm | N/A 0.875 in22.225 mm |
N/A
|
| 33822 | N/A 33800 | N/A 3.7500 in95.250 mm | N/A 0.875 in22.225 mm |
N/A
|
| 341096 | N/A 341000 | N/A 9.6250 in244.475 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 3420 | N/A 3400 | N/A 3.1250 in79.375 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3422 | N/A 3400 | N/A 3.1562 in80.167 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3426 | N/A 3400 | N/A 3.1230 in79.324 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3431 | N/A 3400 | N/A 3.2500 in82.550 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 34472X | N/A 34000 | N/A 4.7244 in120 mm | N/A 0.6299 in15.999 mm |
N/A
|
| 34478 | N/A 34000 | N/A 4.7812 in121.442 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 34478RB | N/A 34000 | N/A 4.7812 in121.442 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 34478V | N/A 34000 | N/A 4.7812 in121.442 mm | N/A 0.6875 in17.463 mm |
N/A
|