COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

3328 N/A 3300 N/A 3.3125 in N/A 0.9375 in N/A CAD Icon (for items table)
3329 N/A 3300 N/A 3.2187 in N/A 0.9375 in N/A CAD Icon (for items table)
332A N/A 335 N/A 3.1496 in N/A 0.8268 in N/A CAD Icon (for items table)
332US N/A 335 N/A 3.1496 in N/A 0.7018 in N/A CAD Icon (for items table)
333 N/A 335 N/A 3.1496 in N/A 0.8268 in N/A CAD Icon (for items table)
3331 N/A 3300 N/A 3.1562 in N/A 0.9375 in N/A CAD Icon (for items table)
333197 N/A 333000 N/A 19.7500 in N/A 2.75 in N/A CAD Icon (for items table)
3339 N/A 3300 N/A 3.1510 in N/A 0.9375 in N/A CAD Icon (for items table)
333A N/A 335 N/A 3.1486 in N/A 0.8268 in N/A CAD Icon (for items table)
33461 N/A 33000 N/A 4.625 in N/A 0.9375 in N/A CAD Icon (for items table)
33461X N/A 33000 N/A 4.625 in N/A 0.9375 in N/A CAD Icon (for items table)
33462 N/A 33000 N/A 4.625 in N/A 0.9375 in N/A CAD Icon (for items table)
33472 N/A 33000 N/A 4.7244 in N/A 0.9230 in N/A CAD Icon (for items table)
33475 N/A 33000 N/A 4 3/4 in N/A 0.9230 in N/A CAD Icon (for items table)
33821 N/A 33800 N/A 3.7500 in N/A 0.875 in N/A CAD Icon (for items table)
33822 N/A 33800 N/A 3.7500 in N/A 0.875 in N/A CAD Icon (for items table)
341096 N/A 341000 N/A 9.6250 in N/A 1.4375 in N/A CAD Icon (for items table)
3420 N/A 3400 N/A 3.1250 in N/A 0.9375 in N/A CAD Icon (for items table)
3422 N/A 3400 N/A 3.1562 in N/A 0.9375 in N/A CAD Icon (for items table)
3426 N/A 3400 N/A 3.1230 in N/A 0.9375 in N/A CAD Icon (for items table)
3431 N/A 3400 N/A 3.2500 in N/A 0.9375 in N/A CAD Icon (for items table)
34472X N/A 34000 N/A 4.7244 in N/A 0.6299 in N/A CAD Icon (for items table)
34478 N/A 34000 N/A 4.7812 in N/A 0.6875 in N/A CAD Icon (for items table)
34478RB N/A 34000 N/A 4.7812 in N/A 0.6875 in N/A CAD Icon (for items table)
34478V N/A 34000 N/A 4.7812 in N/A 0.6875 in N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »