Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

652 N/A 655 N/A 6 in152.4 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
6520 N/A 6500 N/A 6.6870 in169.850 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
6521 N/A 6500 N/A 6.3125 in160.338 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
6525X N/A 6500 N/A 6.2992 in160 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
652A N/A 655 N/A 5 7/8 in149.225 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
653 N/A 655 N/A 5.7500 in146.050 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
65320 N/A 65300 N/A 4.5000 in114.300 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
65321 N/A 65300 N/A 4.5000 in114.300 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
6535 N/A 6500 N/A 6-3/8 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
6535P N/A 6500 N/A 6-3/8 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
6535W N/A 6500 N/A 6-3/8 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
6536 N/A 6500 N/A 6-3/8 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
6536V N/A 6500 N/A 6-3/8 in161.925 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
653-SA N/A 655 N/A 5.7500 in146.050 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
653X N/A 655 N/A 5.9055 in150 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
65500 N/A 65000 N/A 5 in127 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
65501 N/A 65000 N/A 5 in127 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
655345 N/A 655000 N/A 34.5000 in876.300 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
65537 N/A 65000 N/A 5.3750 in136.525 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
663550 N/A 660000 N/A 35.5000 in901.700 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
66461 N/A 66000 N/A 4.625 in117.475 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
66462 N/A 66000 N/A 4.625 in117.475 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
66520 N/A 66500 N/A 4 13/16 in122.238 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
665355 N/A 665000 N/A 35.5000 in901.700 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
672 N/A 675 N/A 6.625 in168.275 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
672873 N/A 670000 N/A 28.7460 in730.148 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
672A N/A 675 N/A 6.625 in168.275 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
672P N/A 675 N/A 6.625 in168.275 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
673 N/A 675 N/A 6.6919 in169.974 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
67320 N/A 67300 N/A 8 in203.2 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67322 N/A 67300 N/A 7.75 in196.850 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67324 N/A 67300 N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
673X N/A 675 N/A 6.6929 in170 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
674 N/A 675 N/A 6.75 in171.450 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
67675 N/A 67000 N/A 6.75 in171.450 mm N/A 0.9948 in25.268 mm N/A CAD Icon (for items table)
67720 N/A 67700 N/A 9 3/4 in247.650 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67720V N/A 67700 N/A 9 3/4 in247.650 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67820 N/A 67800 N/A 10.5 in266.7 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
67830 N/A 67800 N/A 11.0236 in279.999 mm N/A 1.4173 in35.999 mm N/A CAD Icon (for items table)
67835 N/A 67800 N/A 11.4170 in289.992 mm N/A 1.4173 in35.999 mm N/A CAD Icon (for items table)
67919 N/A 67900 N/A 11.0000 in279.400 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
67919-SA N/A 67900 N/A 11.0000 in279.400 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
67920 N/A 67900 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
67920-SA N/A 67900 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
67920V N/A 67900 N/A 11.1250 in282.575 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
680270 N/A 680000 N/A 27.0000 in685.800 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
68709 N/A 68000 N/A 7.0856 in179.974 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
68712 N/A 68000 N/A 7-1/8 in180.975 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
68712RB N/A 68000 N/A 7-1/8 in180.975 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
68726 N/A 68000 N/A 7-1/4 in184.150 mm N/A 1.1406 in28.971 mm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »