Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 34479 | N/A 34000 | N/A 4.7812 in | N/A 0.8600 in |
N/A
|
| 34492 | N/A 34000 | N/A 4.9250 in | N/A 0.6563 in |
N/A
|
| 34492A | N/A 34000 | N/A 4.9233 in | N/A 0.6457 in |
N/A
|
| 34500 | N/A 34000 | N/A 5 in | N/A 0.7812 in |
N/A
|
| 351687 | N/A 350000 | N/A 16.8750 in | N/A 2.4375 in |
N/A
|
| 351687V | N/A 350000 | N/A 16.8750 in | N/A 2.4375 in |
N/A
|
| 352 | N/A 355 | N/A 3.5480 in | N/A 0.8586 in |
N/A
|
| 3520 | N/A 3500 | N/A 3.3125 in | N/A 0.9375 in |
N/A
|
| 3520V | N/A 3500 | N/A 3.3125 in | N/A 0.9375 in |
N/A
|
| 3521 | N/A 3500 | N/A 3.3970 in | N/A 0.9375 in |
N/A
|
| 3525 | N/A 3500 | N/A 3.4375 in | N/A 0.9375 in |
N/A
|
| 3526 | N/A 3500 | N/A 3.4375 in | N/A 0.9375 in |
N/A
|
| 352A | N/A 355 | N/A 3.4990 in | N/A 0.8586 in |
N/A
|
| 352X | N/A 355 | N/A 3.5433 in | N/A 0.8586 in |
N/A
|
| 353 | N/A 355 | N/A 3.5433 in | N/A 0.9055 in |
N/A
|
| 3530 | N/A 3500 | N/A 3.3125 in | N/A 0.9375 in |
N/A
|
| 35326 | N/A 35000 | N/A 3.2650 in | N/A 0.6875 in |
N/A
|
| 354 | N/A 355 | N/A 3.3465 in | N/A 0.748 in |
N/A
|
| 354A | N/A 355 | N/A 3.3465 in | N/A 0.6875 in |
N/A
|
| 354X | N/A 355 | N/A 3.3465 in | N/A 0.6875 in |
N/A
|
| 362 | N/A 365 | N/A 3.5433 in | N/A 0.625 in |
N/A
|
| 3620 | N/A 3600 | N/A 2.4375 in | N/A 0.9375 in |
N/A
|
| 362A | N/A 365 | N/A 3 1/2 in | N/A 0.6501 in |
N/A
|
| 362AC | N/A 365 | N/A 3.7402 in | N/A 0.6501 in |
N/A
|
| 362AX | N/A 365 | N/A 3 1/2 in | N/A 0.7751 in |
N/A
|