Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

690465 N/A 690000 N/A 46.5000 in1181.100 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
69630 N/A 69000 N/A 6.3030 in160.096 mm N/A 0.8780 in22.301 mm N/A CAD Icon (for items table)
6CE N/A 5C N/A 1.9349 in49.146 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
7 N/A 5C N/A 1.9352 in49.154 mm N/A 0.5940 in15.088 mm N/A CAD Icon (for items table)
700167 N/A 700000 N/A 16.7500 in425.450 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
711574 N/A 710000 N/A 15.7452 in399.928 mm N/A 2.126 in54 mm N/A CAD Icon (for items table)
711600 N/A 710000 N/A 16.0000 in406.400 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
717132 N/A 717000 N/A 13.2500 in336.550 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
71750 N/A 71000 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
71753 N/A 71000 N/A 7.5581 in191.976 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
71788 N/A 71000 N/A 7.8730 in199.974 mm N/A 1.4488 in36.8 mm N/A CAD Icon (for items table)
720236 N/A 720000 N/A 23.5000 in596.9 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
722185 N/A 722000 N/A 18.5000 in469.900 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
724191 N/A 724000 N/A 19.2500 in488.950 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
724195 N/A 724000 N/A 19.5000 in495.300 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
72487 N/A 72000 N/A 4-7/8 in123.825 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
72500 N/A 72000C N/A 5 in127 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
726287 N/A 726000 N/A 28.7460 in730.148 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
731437 N/A 731000 N/A 43.7008 in1110.000 mm N/A 5 in127 mm N/A CAD Icon (for items table)
731445 N/A 731000 N/A 44.5000 in1130.300 mm N/A 5 in127 mm N/A CAD Icon (for items table)
736237 N/A 736000 N/A 23.9970 in609.524 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
736238 N/A 736000 N/A 23.9970 in609.524 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
737260 N/A 737000 N/A 26.0 in660.400 mm N/A 2.4687 in62.705 mm N/A CAD Icon (for items table)
737262 N/A 737000 N/A 26.0 in660.400 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
738172 N/A 738000 N/A 17.2500 in438.150 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
73875 N/A 73000 N/A 8.75 in222.250 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
742 N/A 745 N/A 5.9090 in150.089 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
742A N/A 745 N/A 5.9045 in149.974 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
742V N/A 745 N/A 5.9090 in150.089 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
742X N/A 745 N/A 5.9090 in150.089 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
743 N/A 745 N/A 5.9055 in150 mm N/A 1.378 in35.001 mm N/A CAD Icon (for items table)
743320 N/A 743000 N/A 32.0000 in812.800 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
743X N/A 745 N/A 5.9033 in149.944 mm N/A 1.378 in35.001 mm N/A CAD Icon (for items table)
74845 N/A 74000 N/A 8.4636 in214.975 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74846X N/A 74000 N/A 8.4646 in215.001 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74850 N/A 74000 N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74850P N/A 74000 N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74850W N/A 74000 N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74850XX N/A 74000 N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74853 N/A 74000 N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
74854V N/A 74000 N/A 8.5000 in215.900 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
74856 N/A 74000 N/A 8.5625 in217.488 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
749334 N/A 749000 N/A 33.6584 in854.923 mm N/A 2.3582 in59.898 mm N/A CAD Icon (for items table)
749336 N/A 749000 N/A 33.6250 in854.075 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
751200 N/A 750000 N/A 12 in304.8 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
752 N/A 755 N/A 6-3/8 in161.925 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
752380 N/A 752000 N/A 38.0000 in965.200 mm N/A 2.625 in66.675 mm N/A CAD Icon (for items table)
752A N/A 755 N/A 6.299 in159.995 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
752AA N/A 755 N/A 6-3/8 in161.925 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
753 N/A 755 N/A 6.625 in168.275 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »