COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

382 N/A 385 N/A 3.8750 in N/A 0.7018 in N/A CAD Icon (for items table)
3820 N/A 3800 N/A 3.3750 in N/A 0.9375 in N/A CAD Icon (for items table)
3820W N/A 3800 N/A 3.3750 in N/A 0.9375 in N/A CAD Icon (for items table)
3821 N/A 3800 N/A 3.3750 in N/A 0.9375 in N/A CAD Icon (for items table)
3822RB N/A 3800 N/A 3.4688 in N/A 0.9375 in N/A CAD Icon (for items table)
382A N/A 385 N/A 3.8125 in N/A 0.625 in N/A CAD Icon (for items table)
382-S N/A 385 N/A 3.8125 in N/A 0.7982 in N/A CAD Icon (for items table)
382X N/A 385 N/A 3.8125 in N/A 1.0795 in N/A CAD Icon (for items table)
383 N/A 385 N/A 3.937 in N/A 0.8268 in N/A CAD Icon (for items table)
383A N/A 385 N/A 3.937 in N/A 0.7018 in N/A CAD Icon (for items table)
383X N/A 385 N/A 3.937 in N/A 0.875 in N/A CAD Icon (for items table)
384-SW N/A 385 N/A 4.1250 in N/A 0.875 in N/A CAD Icon (for items table)
38820 N/A LL450700 N/A 12.8125 in N/A 1 in N/A CAD Icon (for items table)
390200 N/A 390000 N/A 20.0000 in N/A 2.875 in N/A CAD Icon (for items table)
3919RB N/A 3900 N/A 4-7/16 in N/A 0.9687 in N/A CAD Icon (for items table)
3920 N/A 3900 N/A 4-7/16 in N/A 0.9375 in N/A CAD Icon (for items table)
3920XX N/A 3900 N/A 4-7/16 in N/A 0.9375 in N/A CAD Icon (for items table)
3921XA N/A 3900 N/A 4.3301 in N/A 0.9375 in N/A CAD Icon (for items table)
3925 N/A 3900 N/A 4-7/16 in N/A 0.9375 in N/A CAD Icon (for items table)
3926 N/A 3900 N/A 4-7/16 in N/A 1.0625 in N/A CAD Icon (for items table)
3927AS N/A 3900 N/A 4.3307 in N/A 0.9063 in N/A CAD Icon (for items table)
3927X N/A 3900 N/A 4.3307 in N/A 0.9375 in N/A CAD Icon (for items table)
393 N/A 395 N/A 4.3307 in N/A 1.063 in N/A CAD Icon (for items table)
393A N/A 395 N/A 4-7/16 in N/A 0.625 in N/A CAD Icon (for items table)
393AS N/A 395 N/A 4.375 in N/A 0.7411 in N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »