Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 09194 | N/A 09000 | N/A 1.9380 in | N/A 0.6875 in |
N/A
|
| 09194-S | N/A 09000 | N/A 2.0820 in | N/A 0.5781 in |
N/A
|
| 09195 | N/A 09000 | N/A 1.9380 in | N/A 0.5625 in |
N/A
|
| 09196 | N/A 09000 | N/A 1.9380 in | N/A 0.6875 in |
N/A
|
| 09199 | N/A 09000 | N/A 1.9380 in | N/A 1.0724 in |
N/A
|
| 09201 | N/A 09000 | N/A 2 in | N/A 0.6875 in |
N/A
|
| 09207 | N/A 09000 | N/A 2.0795 in | N/A 0.5580 in |
N/A
|
| 101575 | N/A 100000 | N/A 15.7500 in | N/A 1.375 in |
N/A
|
| 101600 | N/A 100000 | N/A 16.0000 in | N/A 1.375 in |
N/A
|
| 107105 | N/A 107000 | N/A 10.5625 in | N/A 2.25 in |
N/A
|
| 107105V | N/A 107000 | N/A 10.5625 in | N/A 2.25 in |
N/A
|
| 107107 | N/A 107000 | N/A 10.6220 in | N/A 2.25 in |
N/A
|
| 108142 | N/A 108000 | N/A 14.2500 in | N/A 3 in |
N/A
|
| 111700 | N/A 110000 | N/A 17 in | N/A 2.125 in |
N/A
|
| 1120NI | N/A 1100 | N/A 1.7500 in | N/A 0.5625 in |
N/A
|
| 1130 | N/A 1100 | N/A 1.7500 in | N/A 0.625 in |
N/A
|
| 11300 | N/A 11000 | N/A 3 in | N/A 0.5625 in |
N/A
|
| 1130NI | N/A 1100 | N/A 1.7500 in | N/A 0.5625 in |
N/A
|
| 11315 | N/A 11000 | N/A 3.1496 in | N/A 0.5625 in |
N/A
|
| 11315-S | N/A 11000 | N/A 3.1496 in | N/A 0.5625 in |
N/A
|
| 113170 | N/A 113000 | N/A 17 in | N/A 1.9375 in |
N/A
|
| 113181 | N/A 113000 | N/A 18.1060 in | N/A 1.9375 in |
N/A
|
| 114160 | N/A 114000 | N/A 16.0000 in | N/A 2.25 in |
N/A
|
| 11520 | N/A 11500 | N/A 1.6875 in | N/A 0.3750 in |
N/A
|
| 116097 | N/A 116000 | N/A 9 3/4 in | N/A 1.875 in |
N/A
|