Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

116098 N/A 116000 N/A 9.875 in250.825 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
116098W N/A 116000 N/A 9.875 in250.825 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
117148 N/A 117000 N/A 14.75 in374.650 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
121265 N/A 121000 N/A 26.5000 in673.100 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
121265X N/A 121000 N/A 26.5000 in673.100 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
1220 N/A 1200 N/A 2.25 in57.15 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
122125 N/A 122000 N/A 12.5000 in317.500 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
12303 N/A 12000 N/A 3.0312 in76.992 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
125145 N/A 125000 N/A 14.5000 in368.300 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
12520 N/A 12500 N/A 1.9380 in49.225 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
126150 N/A 126000 N/A 15.0000 in381.000 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
127135 N/A 127000 N/A 13.7460 in349.148 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
127137 N/A 127000 N/A 13.8125 in350.838 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
127138 N/A 127000 N/A 13.9960 in355.498 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
127140 N/A 127000 N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
128160 N/A 128000 N/A 16.0000 in406.400 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
128161 N/A 128000 N/A 16.1410 in409.981 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
129172 N/A 129000 N/A 17.246 in438.048 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
129174 N/A 129000 N/A 17.3208 in439.948 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
131400 N/A 130000 N/A 14 in355.6 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
132125 N/A 132000 N/A 12.5000 in317.500 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
132127 N/A 132000 N/A 12.5625 in319.088 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
1328 N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1328V N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1328X N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1329 N/A 1300 N/A 2.1250 in53.975 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
1330 N/A 1300 N/A 2 in50.8 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
1331 N/A 1300 N/A 2.2400 in56.896 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
13318 N/A 13000 N/A 3.1875 in80.963 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
133180 N/A 133000 N/A 17.9960 in457.098 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
134143 N/A 134000 N/A 14.3750 in365.125 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
134145 N/A 134000 N/A 14.5000 in368.300 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
135155 N/A 135000 N/A 15.5 in393.7 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
13620 N/A 13600 N/A 2.7170 in69.012 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
13621 N/A 13600 N/A 2.7170 in69.012 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
13621A N/A 13600 N/A 2.7170 in69.012 mm N/A 0.5638 in14.321 mm N/A CAD Icon (for items table)
13623X N/A 13600 N/A 2.7170 in69.012 mm N/A 0.7269 in18.463 mm N/A CAD Icon (for items table)
13624 N/A 13600 N/A 2.7547 in69.969 mm N/A 0.7098 in18.029 mm N/A CAD Icon (for items table)
138172 N/A 138000 N/A 17.2450 in438.023 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
13830 N/A 13800 N/A 2.5000 in63.500 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
13830CP N/A 13800 N/A 2.5000 in63.500 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
13836 N/A 13800 N/A 2.5625 in65.088 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
142551 N/A 140000 N/A 25.5000 in647.700 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
142653 N/A 140000 N/A 26.5000 in673.100 mm N/A 3.75 in95.25 mm N/A CAD Icon (for items table)
14272 N/A 14000 N/A 2.7170 in69.012 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
14273 N/A 14000 N/A 2.7170 in69.012 mm N/A 0.6675 in16.955 mm N/A CAD Icon (for items table)
14274 N/A 14000 N/A 2.7170 in69.012 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
14274A N/A 14000 N/A 2.7148 in68.956 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
14274-S N/A 14000 N/A 2.9650 in75.311 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
14275A N/A 14000 N/A 2.7500 in69.850 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »