COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

393C N/A 395 N/A 4.4680 in N/A 0.8060 in N/A CAD Icon (for items table)
393WE N/A 395 N/A 4.5900 in N/A 1.1859 in N/A CAD Icon (for items table)
394 N/A 395 N/A 4.3307 in N/A 0.8661 in N/A CAD Icon (for items table)
39412 N/A 39000 N/A 4.1250 in N/A 0.625 in N/A CAD Icon (for items table)
39414X N/A 39000 N/A 4.1339 in N/A 0.6299 in N/A CAD Icon (for items table)
39422 N/A 39000 N/A 4.2188 in N/A 0.8348 in N/A CAD Icon (for items table)
39433 N/A 39000 N/A 4.3330 in N/A 0.6786 in N/A CAD Icon (for items table)
394A N/A 395 N/A 4.3307 in N/A 0.7411 in N/A CAD Icon (for items table)
394ARB N/A 395 N/A 4.3307 in N/A 0.7411 in N/A CAD Icon (for items table)
394AS N/A 395 N/A 4.3307 in N/A 0.7411 in N/A CAD Icon (for items table)
394AX N/A 395 N/A 4.3307 in N/A 0.7411 in N/A CAD Icon (for items table)
394CS N/A 395 N/A 4.4680 in N/A 0.7411 in N/A CAD Icon (for items table)
394XS N/A 395 N/A 4.3301 in N/A 0.748 in N/A CAD Icon (for items table)
39520 N/A 39500 N/A 4-7/16 in N/A 0.9375 in N/A CAD Icon (for items table)
39520P N/A 39500 N/A 4-7/16 in N/A 0.9375 in N/A CAD Icon (for items table)
39520XX N/A 39500 N/A 4-7/16 in N/A 0.9375 in N/A CAD Icon (for items table)
39521 N/A 39500 N/A 4-7/16 in N/A 0.9375 in N/A CAD Icon (for items table)
39522 N/A 39500 N/A 4-7/16 in N/A 1.1875 in N/A CAD Icon (for items table)
39528 N/A 39500 N/A 4.7238 in N/A 1.0610 in N/A CAD Icon (for items table)
412 N/A 415 N/A 3.2500 in N/A 1.1875 in N/A CAD Icon (for items table)
41286 N/A 41000 N/A 2.8593 in N/A 0.6875 in N/A CAD Icon (for items table)
412A N/A 415 N/A 3.2500 in N/A 0.9375 in N/A CAD Icon (for items table)
413 N/A 415 N/A 3.5433 in N/A 1.03 in N/A CAD Icon (for items table)
413X N/A 415 N/A 3.5433 in N/A 0.8661 in N/A CAD Icon (for items table)
414 N/A 415 N/A 3.4843 in N/A 0.875 in N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »