COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

414A N/A 415 N/A 3.4843 in88.501 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
414X N/A 415 N/A 3 1/2 in88.900 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
414XA N/A 415 N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
421417 N/A 420000 N/A 14.1732 in359.999 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
421437 N/A 420000 N/A 14.3720 in365.049 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
421450 N/A 420000 N/A 14.5000 in368.300 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
423296 N/A 423000 N/A 29.5200 in749.808 mm N/A 3.75 in95.25 mm N/A CAD Icon (for items table)
423300 N/A 423000 N/A 29.9950 in761.873 mm N/A 3.75 in95.25 mm N/A CAD Icon (for items table)
424405 N/A 424000 N/A 40.5000 in1028.7 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
425299 N/A 425000 N/A 29.9950 in761.873 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
42584 N/A 42000 N/A 5.8437 in148.430 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
42584XX N/A 42000 N/A 5.8437 in148.430 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
42585 N/A 42000 N/A 5.8437 in148.430 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
42586 N/A 42000 N/A 5.8437 in148.430 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
42587 N/A 42000 N/A 5 7/8 in149.225 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
42590 N/A 42000 N/A 5.9045 in149.974 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
42620 N/A 42600 N/A 5 in127 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
42624 N/A 42600 N/A 5.1171 in129.974 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
426330 N/A 426000 N/A 33.0000 in838.200 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
428420 N/A 428000 N/A 42.0000 in1066.800 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
428423 N/A 428000 N/A 42.1220 in1069.899 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
429XS N/A 435 N/A 3.5433 in90 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
430X N/A 435 N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
431575 N/A 430000 N/A 15.7500 in400.050 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
432 N/A 435 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »