COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

414A N/A 415 N/A 3.4843 in N/A 0.875 in N/A CAD Icon (for items table)
414X N/A 415 N/A 3 1/2 in N/A 0.875 in N/A CAD Icon (for items table)
414XA N/A 415 N/A 3.5433 in N/A 0.875 in N/A CAD Icon (for items table)
421417 N/A 420000 N/A 14.1732 in N/A 2.5 in N/A CAD Icon (for items table)
421437 N/A 420000 N/A 14.3720 in N/A 2.5 in N/A CAD Icon (for items table)
421450 N/A 420000 N/A 14.5000 in N/A 2.5 in N/A CAD Icon (for items table)
423296 N/A 423000 N/A 29.5200 in N/A 3.75 in N/A CAD Icon (for items table)
423300 N/A 423000 N/A 29.9950 in N/A 3.75 in N/A CAD Icon (for items table)
424405 N/A 424000 N/A 40.5000 in N/A 4.75 in N/A CAD Icon (for items table)
425299 N/A 425000 N/A 29.9950 in N/A 4 in N/A CAD Icon (for items table)
42584 N/A 42000 N/A 5.8437 in N/A 0.8438 in N/A CAD Icon (for items table)
42584XX N/A 42000 N/A 5.8437 in N/A 0.8438 in N/A CAD Icon (for items table)
42585 N/A 42000 N/A 5.8437 in N/A 1 in N/A CAD Icon (for items table)
42586 N/A 42000 N/A 5.8437 in N/A 1.25 in N/A CAD Icon (for items table)
42587 N/A 42000 N/A 5 7/8 in N/A 0.9688 in N/A CAD Icon (for items table)
42590 N/A 42000 N/A 5.9045 in N/A 0.9688 in N/A CAD Icon (for items table)
42620 N/A 42600 N/A 5 in N/A 0.875 in N/A CAD Icon (for items table)
42624 N/A 42600 N/A 5.1171 in N/A 1.063 in N/A CAD Icon (for items table)
426330 N/A 426000 N/A 33.0000 in N/A 4.125 in N/A CAD Icon (for items table)
428420 N/A 428000 N/A 42.0000 in N/A 5.5 in N/A CAD Icon (for items table)
428423 N/A 428000 N/A 42.1220 in N/A 5.5 in N/A CAD Icon (for items table)
429XS N/A 435 N/A 3.5433 in N/A 1 in N/A CAD Icon (for items table)
430X N/A 435 N/A 3.5433 in N/A 0.875 in N/A CAD Icon (for items table)
431575 N/A 430000 N/A 15.7500 in N/A 2.5 in N/A CAD Icon (for items table)
432 N/A 435 N/A 3.7500 in N/A 0.875 in N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »