COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

4320 N/A 4300 N/A 3.4843 in N/A 1.3125 in N/A CAD Icon (for items table)
4328 N/A 4300 N/A 3.5450 in N/A 1.3125 in N/A CAD Icon (for items table)
432A N/A 435 N/A 3.7500 in N/A 0.875 in N/A CAD Icon (for items table)
432AV N/A 435 N/A 3.7500 in N/A 0.875 in N/A CAD Icon (for items table)
432X N/A 435 N/A 3.7500 in N/A 1.0313 in N/A CAD Icon (for items table)
433 N/A 435 N/A 3.4843 in N/A 1.1875 in N/A CAD Icon (for items table)
43300 N/A 43000 N/A 3 in N/A 0.6563 in N/A CAD Icon (for items table)
43312 N/A 43000 N/A 3.1250 in N/A 0.6875 in N/A CAD Icon (for items table)
43315 N/A 43000 N/A 3.1562 in N/A 0.9375 in N/A CAD Icon (for items table)
43326 N/A 43000 N/A 3.2500 in N/A 0.6875 in N/A CAD Icon (for items table)
4335 N/A 4300 N/A 3.5625 in N/A 1.3125 in N/A CAD Icon (for items table)
433512 N/A 433000 N/A 51.0000 in N/A 5.125 in N/A CAD Icon (for items table)
435165 N/A 435000 N/A 16.5 in N/A 2.4375 in N/A CAD Icon (for items table)
435165V N/A 435000 N/A 16.5 in N/A 2.4375 in N/A CAD Icon (for items table)
44348 N/A 44000 N/A 3.4843 in N/A 0.6875 in N/A CAD Icon (for items table)
44354 N/A 44000 N/A 3.543 in N/A 0.6875 in N/A CAD Icon (for items table)
451212 N/A 450000 N/A 12.1250 in N/A 2.4375 in N/A CAD Icon (for items table)
451250 N/A 450000 N/A 12.5000 in N/A 2.4375 in N/A CAD Icon (for items table)
452 N/A 455 N/A 4.25 in N/A 1.063 in N/A CAD Icon (for items table)
4520 N/A 4500 N/A 3.9843 in N/A 1.3125 in N/A CAD Icon (for items table)
45220 N/A 45200 N/A 4.1250 in N/A 0.9375 in N/A CAD Icon (for items table)
45221 N/A 45200 N/A 4.1250 in N/A 0.9375 in N/A CAD Icon (for items table)
45222 N/A 45200 N/A 4-3/16 in N/A 0.9375 in N/A CAD Icon (for items table)
452A N/A 455 N/A 4.25 in N/A 1.063 in N/A CAD Icon (for items table)
453 N/A 455 N/A 4.25 in N/A 1.063 in N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »