Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 4535 | N/A 4500 | N/A 4.1250 in | N/A 1.3125 in |
N/A
|
| 4536 | N/A 4500 | N/A 4.375 in | N/A 1.2813 in |
N/A
|
| 453A | N/A 455 | N/A 4.25 in | N/A 0.875 in |
N/A
|
| 453AS | N/A 455 | N/A 4.25 in | N/A 0.875 in |
N/A
|
| 453E | N/A 455 | N/A 4.1250 in | N/A 1.0625 in |
N/A
|
| 453X | N/A 455 | N/A 4.1250 in | N/A 0.9687 in |
N/A
|
| 454 | N/A 455 | N/A 4.3307 in | N/A 1.063 in |
N/A
|
| 454X | N/A 455 | N/A 4.3287 in | N/A 1.063 in |
N/A
|
| 455112X | N/A 455000 | N/A 11.2205 in | N/A 2.4803 in |
N/A
|
| 455116 | N/A 455000 | N/A 11.625 in | N/A 2.5 in |
N/A
|
| 46368 | N/A 46000 | N/A 3.6875 in | N/A 1.0313 in |
N/A
|
| 46369 | N/A 46000 | N/A 3.6875 in | N/A 1.0313 in |
N/A
|
| 470128 | N/A 470000 | N/A 12.875 in | N/A 2.5 in |
N/A
|
| 470130 | N/A 470000 | N/A 13.0000 in | N/A 2.5 in |
N/A
|
| 470132 | N/A 470000 | N/A 13.2500 in | N/A 2.5 in |
N/A
|
| 470133 | N/A 470000 | N/A 13.3750 in | N/A 2.5 in |
N/A
|
| 472 | N/A 475 | N/A 4.7244 in | N/A 0.9542 in |
N/A
|
| 472A | N/A 475 | N/A 4.7244 in | N/A 0.9230 in |
N/A
|
| 472X | N/A 475 | N/A 4-7/8 in | N/A 0.9687 in |
N/A
|
| 473 | N/A 475 | N/A 4.7244 in | N/A 1.1417 in |
N/A
|
| 473XS | N/A 475 | N/A 4.7236 in | N/A 1.0706 in |
N/A
|
| 474 | N/A 475 | N/A 5.1181 in | N/A 1.2205 in |
N/A
|
| 47420 | N/A 47400 | N/A 4.7244 in | N/A 1.0313 in |
N/A
|
| 47420A | N/A 47400 | N/A 4.7244 in | N/A 1.0313 in |
N/A
|
| 47423 | N/A 47400 | N/A 4 3/4 in | N/A 1.0313 in |
N/A
|