Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

HH228310X N/A HH228300 N/A 10.00 in254.000 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
HH228315 N/A HH228300 N/A 10.1875 in258.763 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
HH228318 N/A HH228300 N/A 10.2352 in259.974 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
HH231610 N/A HH231600 N/A 11.3750 in288.925 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
HH231615 N/A HH231600 N/A 11.625 in295.275 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
HH234010 N/A HH234000 N/A 12.1250 in307.975 mm N/A 2.625 in66.675 mm N/A CAD Icon (for items table)
HH234010V N/A HH234000 N/A 12.1250 in307.975 mm N/A 2.625 in66.675 mm N/A CAD Icon (for items table)
HH234018 N/A HH234000 N/A 12.5000 in317.500 mm N/A 2.625 in66.675 mm N/A CAD Icon (for items table)
HH249910 N/A HH249900 N/A 16.0000 in406.400 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
HH255110 N/A HH255100 N/A 18 in457.2 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
HH258210 N/A HH258200 N/A 19.5000 in495.300 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HH421210 N/A HH421200 N/A 7-1/4 in184.150 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HH421210V N/A HH421200 N/A 7-1/4 in184.150 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HH427315 N/A HH427300 N/A 9.25 in234.95 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
HH437510 N/A HH437500 N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
HH437510XX N/A HH437500 N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
HH506310 N/A HH506300 N/A 4.5000 in114.300 mm N/A 1.4200 in36.068 mm N/A CAD Icon (for items table)
HH506311 N/A HH506300 N/A 4.5000 in114.300 mm N/A 1.4200 in36.068 mm N/A CAD Icon (for items table)
HH814510 N/A HH814500 N/A 6 in152.4 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
HH814510A N/A HH814500 N/A 6 in152.4 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
HH840210 N/A HH840200 N/A 13.2500 in336.550 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
HH914412 N/A HH914400 N/A 7 in177.8 mm N/A 1.4688 in37.308 mm N/A CAD Icon (for items table)
HH923610 N/A HH923600 N/A 9.875 in250.825 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
HH923611 N/A HH923600 N/A 9.875 in250.825 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
HH926710 N/A HH926700 N/A 10.7500 in273.050 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
HH926716 N/A HH926700 N/A 11.0000 in279.400 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
HH932110 N/A HH932100 N/A 12 in304.8 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
HH932115 N/A HH932100 N/A 12.25 in311.15 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
HH949510 N/A HH949500 N/A 19.2500 in488.950 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
HH953710 N/A HH953700 N/A 21.0 in533.400 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
HH953710X N/A HH953700 N/A 21.0 in533.400 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
HM124618 N/A HM124600 N/A 7.6875 in195.263 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
HM125910 N/A HM125900 N/A 8.0620 in204.775 mm N/A 1.781 in45.237 mm N/A CAD Icon (for items table)
HM127415 N/A HM127400 N/A 8.1875 in207.963 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
HM133416 N/A HM133400 N/A 9.9375 in252.413 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HM161012 N/A HM161000 N/A 19.7500 in501.650 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
HM164615 N/A HM164600 N/A 21.5000 in546.1 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
HM204010 N/A HM204000 N/A 3.5817 in90.975 mm N/A 1.0433 in26.500 mm N/A CAD Icon (for items table)
HM204010W N/A HM204000 N/A 3.5817 in90.975 mm N/A 1.0433 in26.500 mm N/A CAD Icon (for items table)
HM212010 N/A HM212000 N/A 4 13/16 in122.238 mm N/A 1.1700 in29.718 mm N/A CAD Icon (for items table)
HM212011 N/A HM212000 N/A 4 13/16 in122.238 mm N/A 1.1700 in29.718 mm N/A CAD Icon (for items table)
HM212011V N/A HM212000 N/A 4 13/16 in122.238 mm N/A 1.1700 in29.718 mm N/A CAD Icon (for items table)
HM215210 N/A HM215200 N/A 5.1959 in131.976 mm N/A 1.2598 in31.999 mm N/A CAD Icon (for items table)
HM218210 N/A HM218200 N/A 5.7864 in146.975 mm N/A 1.2795 in32.499 mm N/A CAD Icon (for items table)
HM218210P N/A HM218200 N/A 5.7864 in146.975 mm N/A 1.2795 in32.499 mm N/A CAD Icon (for items table)
HM218215 N/A HM218200 N/A 6 in152.4 mm N/A 1.2795 in32.499 mm N/A CAD Icon (for items table)
HM220110 N/A HM220100 N/A 6.1801 in156.975 mm N/A 1.3386 in34 mm N/A CAD Icon (for items table)
HM220110-Z N/A HM220100 N/A 6.1801 in156.975 mm N/A 1.3386 in34 mm N/A CAD Icon (for items table)
HM227515 N/A HM227500 N/A 8.5000 in215.900 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
HM227519 N/A HM227500 N/A 8.6604 in219.974 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »