COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

474XS N/A 475 N/A 4.7244 in120 mm N/A 1.031 in26.187 mm N/A CAD Icon (for items table)
47620 N/A 47600 N/A 5.25 in133.35 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47620A N/A 47600 N/A 5.25 in133.35 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47621 N/A 47600 N/A 5.5115 in139.992 mm N/A 1.1563 in29.370 mm N/A CAD Icon (for items table)
47820 N/A 47800 N/A 5.7500 in146.050 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47820XX N/A 47800 N/A 5.7500 in146.050 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
47823 N/A 47800 N/A 5.9500 in151.130 mm N/A 1.0313 in26.195 mm N/A CAD Icon (for items table)
480340 N/A 480000 N/A 33.9960 in863.498 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
48120 N/A 48100 N/A 6-3/8 in161.925 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
48220 N/A 48200 N/A 7.1875 in182.563 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
48320 N/A 48300 N/A 7.5 in190.5 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
48320XX N/A 48300 N/A 7.5 in190.5 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
48328 N/A 48300 N/A 8 in203.2 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
48620XX N/A 48600 N/A 7.875 in200.025 mm N/A 1.3437 in34.13 mm N/A CAD Icon (for items table)
48750 N/A 48000 N/A 7.5 in190.5 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
492A N/A 495 N/A 5.25 in133.35 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
492W N/A 495 N/A 5.25 in133.35 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
493 N/A 495 N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
49368 N/A 49000 N/A 3.6875 in93.663 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
493A N/A 495 N/A 5.3140 in134.976 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
493AA N/A 495 N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
493P N/A 495 N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
493-S N/A 495 N/A 5.3750 in136.525 mm N/A 1.1600 in29.464 mm N/A CAD Icon (for items table)
493V N/A 495 N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
493X N/A 495 N/A 5.5118 in140 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »