COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

494A N/A 495 N/A 5.6875 in N/A 0.875 in N/A CAD Icon (for items table)
49520 N/A 49500 N/A 4 in N/A 1 in N/A CAD Icon (for items table)
49520W N/A 49500 N/A 4 in N/A 1 in N/A CAD Icon (for items table)
49521 N/A 49500 N/A 4 in N/A 1.125 in N/A CAD Icon (for items table)
49522 N/A 49500 N/A 4 in N/A 1 in N/A CAD Icon (for items table)
514110 N/A 514000 N/A 11.0000 in N/A 2.125 in N/A CAD Icon (for items table)
517117 N/A 517000 N/A 11.7500 in N/A 1.75 in N/A CAD Icon (for items table)
520X N/A 525 N/A 3.937 in N/A 1.0625 in N/A CAD Icon (for items table)
522 N/A 525 N/A 4 in N/A 1.0625 in N/A CAD Icon (for items table)
522A N/A 525 N/A 3.9385 in N/A 1.25 in N/A CAD Icon (for items table)
522X N/A 525 N/A 3.9843 in N/A 1.0625 in N/A CAD Icon (for items table)
523087 N/A 520000 N/A 30.8750 in N/A 2.125 in N/A CAD Icon (for items table)
525320 N/A 525000 N/A 32.0000 in N/A 5.625 in N/A CAD Icon (for items table)
525321 N/A 525000 N/A 32.0000 in N/A 5.5 in N/A CAD Icon (for items table)
52618 N/A 52000 N/A 6.1875 in N/A 1.0313 in N/A CAD Icon (for items table)
52618P N/A 52000 N/A 6.1875 in N/A 1.0313 in N/A CAD Icon (for items table)
526190 N/A 526000 N/A 19 in N/A 2.375 in N/A CAD Icon (for items table)
526190W N/A 526000 N/A 19 in N/A 2.375 in N/A CAD Icon (for items table)
52630X N/A 52000 N/A 6.2992 in N/A 1.0313 in N/A CAD Icon (for items table)
52637 N/A 52000 N/A 6-3/8 in N/A 1.0313 in N/A CAD Icon (for items table)
52638 N/A 52000 N/A 6-3/8 in N/A 1.1563 in N/A CAD Icon (for items table)
52639 N/A 52000 N/A 6-3/8 in N/A 1.5625 in N/A CAD Icon (for items table)
528480 N/A 528000 N/A 48.0000 in N/A 6.5 in N/A CAD Icon (for items table)
529157 N/A 529000 N/A 15.7500 in N/A 2.25 in N/A CAD Icon (for items table)
531300 N/A 531000 N/A 30.0000 in N/A 3.375 in N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »