Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

HM807010P N/A HM807000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
HM807010XX N/A HM807000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
HM807011 N/A HM807000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
HM807015-BR N/A HM807000 N/A 4.2900 in108.966 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
HM813810 N/A HM813800 N/A 5 in127 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
HM813810P N/A HM813800 N/A 5 in127 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
HM813811 N/A HM813800 N/A 5 in127 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
HM813811P N/A HM813800 N/A 5 in127 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
HM81610 N/A HM81600 N/A 1.8494 in46.975 mm N/A 0.6299 in15.999 mm N/A CAD Icon (for items table)
HM858511 N/A HM858500 N/A 19.6830 in499.948 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
HM88510 N/A HM88500 N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM88510V N/A HM88500 N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM88511 N/A HM88500 N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM88512 N/A HM88500 N/A 2.9060 in73.812 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM88610 N/A HM88600 N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
HM88610A N/A HM88600 N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
HM88610P N/A HM88600 N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
HM88611 N/A HM88600 N/A 2.8336 in71.973 mm N/A 0.8442 in21.443 mm N/A CAD Icon (for items table)
HM88611AS N/A HM88600 N/A 2.8593 in72.626 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
HM88612 N/A HM88600 N/A 2.8750 in73.025 mm N/A 0.8262 in20.985 mm N/A CAD Icon (for items table)
HM88613 N/A HM88600 N/A 2.8750 in73.025 mm N/A 0.8442 in21.443 mm N/A CAD Icon (for items table)
HM89210 N/A HM89200 N/A 3.1250 in79.375 mm N/A 0.8923 in22.664 mm N/A CAD Icon (for items table)
HM89410 N/A HM89400 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM89410P N/A HM89400 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM89411 N/A HM89400 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM903210 N/A HM903200 N/A 3.7500 in95.250 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
HM903216 N/A HM903200 N/A 3.8750 in98.425 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
HM905810 N/A HM905800 N/A 4.1333 in104.986 mm N/A 0.9200 in23.368 mm N/A CAD Icon (for items table)
HM907614 N/A HM907600 N/A 4.375 in111.125 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
HM907616 N/A HM907600 N/A 4-7/16 in112.713 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
HM911210 N/A HM911200 N/A 5.1250 in130.175 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
HM911216 N/A HM911200 N/A 5.3143 in134.983 mm N/A 0.8641 in21.948 mm N/A CAD Icon (for items table)
HM914510 N/A HM914500 N/A 5.7500 in146.050 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
HM926710 N/A HM926700 N/A 9 in228.6 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
HM926710V N/A HM926700 N/A 9 in228.6 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
HM926719 N/A HM926700 N/A 9.4478 in239.974 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
HM959318 N/A HM959300 N/A 22.0400 in559.816 mm N/A 2.6870 in68.250 mm N/A CAD Icon (for items table)
HM959319 N/A HM959300 N/A 22.0452 in559.948 mm N/A 2.6725 in67.882 mm N/A CAD Icon (for items table)
HM959319A N/A HM959300 N/A 22.0452 in559.948 mm N/A 2.6725 in67.882 mm N/A CAD Icon (for items table)
HM959618 N/A HM959600 N/A 22.0420 in559.867 mm N/A 2.2215 in56.426 mm N/A CAD Icon (for items table)
HM959710 N/A HM959700 N/A 19.6830 in499.948 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
HM959710X N/A HM959700 N/A 19.6830 in499.948 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
HM959719X N/A HM959700 N/A 20.8465 in529.501 mm N/A 2.7913 in70.899 mm N/A CAD Icon (for items table)
J82945 N/A 82000 N/A 9.4488 in240 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
J93129A N/A 93000 N/A 12.5984 in319.999 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
JHM957519X N/A HM957500 N/A 18.8976 in479.999 mm N/A 2.5197 in64 mm N/A CAD Icon (for items table)
JLM503319 N/A LM503300 N/A 3.3465 in85.001 mm N/A 0.5512 in14 mm N/A CAD Icon (for items table)
K149542 N/A 395 N/A 4.3307 in110 mm N/A 0.6439 in16.355 mm N/A CAD Icon (for items table)
K149561 N/A 2700 N/A 3 in76.2 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
K150199 N/A HH224300 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »