Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 532 | N/A 535 | N/A 4.375 in111.125 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 5320 | N/A 5300 | N/A 3.9843 in101.201 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 532A | N/A 535 | N/A 4.375 in111.125 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 532X | N/A 535 | N/A 4.25 in107.95 mm | N/A 1.125 in28.575 mm |
N/A
|
| 532XA | N/A 535 | N/A 4.3287 in109.949 mm | N/A 1.125 in28.575 mm |
N/A
|
| 5335 | N/A 5300 | N/A 4.0625 in103.188 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 5335V | N/A 5300 | N/A 4.0625 in103.188 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 53375 | N/A 53000 | N/A 3.7500 in95.250 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 53377 | N/A 53000 | N/A 3.7500 in95.250 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 53387 | N/A 53000 | N/A 3.8750 in98.425 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 53387X | N/A 53000 | N/A 3.8750 in98.425 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 53394 | N/A 53000 | N/A 3.9364 in99.985 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 53398 | N/A 53000 | N/A 4 in101.6 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 533A | N/A 535 | N/A 4.0625 in103.188 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 533X | N/A 535 | N/A 4.3307 in110 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 534 | N/A 535 | N/A 4.3307 in110 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 534250 | N/A 530000 | N/A 42.5000 in1079.500 mm | N/A 3.375 in85.725 mm |
N/A
|
| 536225 | N/A 536000 | N/A 22.5000 in571.500 mm | N/A 2.5 in63.5 mm |
N/A
|
| 538370 | N/A 538000 | N/A 37.0000 in939.800 mm | N/A 3.875 in98.425 mm |
N/A
|
| 541162 | N/A 540000 | N/A 11.625 in295.275 mm | N/A 2.25 in57.15 mm |
N/A
|
| 542290 | N/A 542000 | N/A 29.0000 in736.600 mm | N/A 2 in50.8 mm |
N/A
|
| 543114 | N/A 543000 | N/A 11.4177 in290.010 mm | N/A 0.875 in22.225 mm |
N/A
|
| 543114-SA | N/A 543000 | N/A 11.4177 in290.010 mm | N/A 0.875 in22.225 mm |
N/A
|
| 543116 | N/A 543000 | N/A 11.4964 in292.009 mm | N/A 0.875 in22.225 mm |
N/A
|
| 544116 | N/A 544000 | N/A 11.625 in295.275 mm | N/A 0.9375 in23.813 mm |
N/A
|