Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 532 | N/A 535 | N/A 4.375 in | N/A 1.3125 in |
N/A
|
| 5320 | N/A 5300 | N/A 3.9843 in | N/A 1.4375 in |
N/A
|
| 532A | N/A 535 | N/A 4.375 in | N/A 1.1875 in |
N/A
|
| 532X | N/A 535 | N/A 4.25 in | N/A 1.125 in |
N/A
|
| 532XA | N/A 535 | N/A 4.3287 in | N/A 1.125 in |
N/A
|
| 5335 | N/A 5300 | N/A 4.0625 in | N/A 1.4375 in |
N/A
|
| 5335V | N/A 5300 | N/A 4.0625 in | N/A 1.4375 in |
N/A
|
| 53375 | N/A 53000 | N/A 3.7500 in | N/A 0.8125 in |
N/A
|
| 53377 | N/A 53000 | N/A 3.7500 in | N/A 0.8125 in |
N/A
|
| 53387 | N/A 53000 | N/A 3.8750 in | N/A 0.8125 in |
N/A
|
| 53387X | N/A 53000 | N/A 3.8750 in | N/A 0.8125 in |
N/A
|
| 53394 | N/A 53000 | N/A 3.9364 in | N/A 0.8125 in |
N/A
|
| 53398 | N/A 53000 | N/A 4 in | N/A 0.8125 in |
N/A
|
| 533A | N/A 535 | N/A 4.0625 in | N/A 1.1875 in |
N/A
|
| 533X | N/A 535 | N/A 4.3307 in | N/A 1.1875 in |
N/A
|
| 534 | N/A 535 | N/A 4.3307 in | N/A 1.0625 in |
N/A
|
| 534250 | N/A 530000 | N/A 42.5000 in | N/A 3.375 in |
N/A
|
| 536225 | N/A 536000 | N/A 22.5000 in | N/A 2.5 in |
N/A
|
| 538370 | N/A 538000 | N/A 37.0000 in | N/A 3.875 in |
N/A
|
| 541162 | N/A 540000 | N/A 11.625 in | N/A 2.25 in |
N/A
|
| 542290 | N/A 542000 | N/A 29.0000 in | N/A 2 in |
N/A
|
| 543114 | N/A 543000 | N/A 11.4177 in | N/A 0.875 in |
N/A
|
| 543114-SA | N/A 543000 | N/A 11.4177 in | N/A 0.875 in |
N/A
|
| 543116 | N/A 543000 | N/A 11.4964 in | N/A 0.875 in |
N/A
|
| 544116 | N/A 544000 | N/A 11.625 in | N/A 0.9375 in |
N/A
|