Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

K150201 N/A HH221400 N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
K150495 N/A HM259000 N/A 17.6550 in448.437 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
K150496 N/A M249700 N/A 14.1550 in359.537 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
K150960 N/A LM503300 N/A 2.9518 in74.976 mm N/A 0.5512 in14 mm N/A CAD Icon (for items table)
K150970 N/A 385 N/A 3.8750 in98.425 mm N/A 0.7018 in17.826 mm N/A CAD Icon (for items table)
K150972 N/A M88000 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
K150974 N/A 2500 N/A 2.7500 in69.850 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
K27620 N/A 27600 N/A 4.9375 in125.413 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
K28820 N/A 28800 N/A 12 in304.8 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
K36920 N/A 36900 N/A 8.9375 in227.013 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
K37625 N/A 37000 N/A 6.25 in158.750 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
K38820 N/A 38800 N/A 12.8125 in325.438 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
K3920 N/A 3900 N/A 4-7/16 in112.713 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
K394A N/A 395 N/A 4.3307 in110 mm N/A 0.7411 in18.824 mm N/A CAD Icon (for items table)
K492A N/A 495 N/A 5.25 in133.35 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
K493 N/A 495 N/A 5.3750 in136.525 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
K544116 N/A 544000 N/A 11.625 in295.275 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
K544118 N/A 544000 N/A 11.8125 in300.038 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
K572 N/A 575 N/A 5.5115 in139.992 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
K592A N/A 595 N/A 6 in152.4 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
K64700 N/A 64000 N/A 7 in177.8 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
KH212710 N/A H212700 N/A 4.8809 in123.975 mm N/A 1.3386 in34 mm N/A CAD Icon (for items table)
KH414210 N/A H414200 N/A 5.3750 in136.525 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
KH715311 N/A H715300 N/A 5.3750 in136.525 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
KH913810 N/A H913800 N/A 5.7500 in146.050 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
KHM212011 N/A HM212000 N/A 4 13/16 in122.238 mm N/A 1.1700 in29.718 mm N/A CAD Icon (for items table)
KHM215210 N/A HM215200 N/A 5.1959 in131.976 mm N/A 1.2598 in31.999 mm N/A CAD Icon (for items table)
KHM218210 N/A HM218200 N/A 5.7864 in146.975 mm N/A 1.2795 in32.499 mm N/A CAD Icon (for items table)
KHM220110 N/A HM220100 N/A 6.1801 in156.975 mm N/A 1.3386 in34 mm N/A CAD Icon (for items table)
KHM516410 N/A HM516400 N/A 5.25 in133.35 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
KHM518410 N/A HM518400 N/A 6 in152.4 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
KHM813811 N/A HM813800 N/A 5 in127 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
KHM88510 N/A HM88500 N/A 2.8750 in73.025 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
KHM88610 N/A HM88600 N/A 2.8438 in72.233 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
KHM89410 N/A KHM89400 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
KL327210 N/A L327200 N/A 6.9688 in177.008 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
KL432310 N/A L432300 N/A 8.0938 in205.583 mm N/A 0.7188 in18.258 mm N/A CAD Icon (for items table)
KL435010 N/A L435000 N/A 8.75 in222.250 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
KL44610 N/A L44600 N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
KL44610A N/A L44600 N/A 1.9800 in50.292 mm N/A 0.4397 in11.168 mm N/A CAD Icon (for items table)
KL45410 N/A L45400 N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
KL45410C N/A L45400C N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
KL45410U N/A L45400U N/A 1.9800 in50.292 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
KL507910C N/A L507900C N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
KL540010 N/A L540000 N/A 10.00 in254.000 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
KL624510 N/A L624500 N/A 6.3125 in160.338 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
KL630310 N/A L630300 N/A 7.5625 in192.088 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
KL730610 N/A L730600 N/A 8 in203.2 mm N/A 0.8440 in21.438 mm N/A CAD Icon (for items table)
KLL225710 N/A LL225700 N/A 6.5313 in165.895 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
KLL352110 N/A LL352100 N/A 12.5000 in317.500 mm N/A 0.7200 in18.288 mm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »