Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 544118 | N/A 544000 | N/A 11.8125 in | N/A 0.9375 in |
N/A
|
| 544118-SA | N/A 544000 | N/A 11.8125 in | N/A 0.9375 in |
N/A
|
| 545139 | N/A 545000 | N/A 13.9375 in | N/A 0.875 in |
N/A
|
| 545141 | N/A 545000 | N/A 14.125 in | N/A 0.875 in |
N/A
|
| 546355 | N/A 546000 | N/A 35.4950 in | N/A 7.5 in |
N/A
|
| 547480 | N/A 547000 | N/A 48.0000 in | N/A 7.375 in |
N/A
|
| 552 | N/A 555 | N/A 4-7/8 in | N/A 1.3125 in |
N/A
|
| 5520 | N/A 5500 | N/A 4.7343 in | N/A 1.4375 in |
N/A
|
| 5521 | N/A 5500 | N/A 5.1181 in | N/A 1.4375 in |
N/A
|
| 5524 | N/A 5500 | N/A 4.7343 in | N/A 1.4375 in |
N/A
|
| 552A | N/A 555 | N/A 4-7/8 in | N/A 1.1875 in |
N/A
|
| 552AW | N/A 555 | N/A 4-7/8 in | N/A 1.1875 in |
N/A
|
| 552AX | N/A 555 | N/A 4-7/8 in | N/A 1.1875 in |
N/A
|
| 552-S | N/A 555 | N/A 4-7/8 in | N/A 1.062 in |
N/A
|
| 552-SX | N/A 555 | N/A 4-7/8 in | N/A 1.25 in |
N/A
|
| 5535 | N/A 5500 | N/A 4 13/16 in | N/A 1.4375 in |
N/A
|
| 5535V | N/A 5500 | N/A 4 13/16 in | N/A 1.4375 in |
N/A
|
| 553A | N/A 555 | N/A 4.9213 in | N/A 1.1875 in |
N/A
|
| 553-S | N/A 555 | N/A 5.1205 in | N/A 1.1875 in |
N/A
|
| 553-SA | N/A 555 | N/A 5.1159 in | N/A 1.1875 in |
N/A
|
| 553X | N/A 555 | N/A 4 13/16 in | N/A 1.1875 in |
N/A
|
| 55434 | N/A 55000C | N/A 4.3301 in | N/A 0.7766 in |
N/A
|
| 55437 | N/A 55000C | N/A 4.375 in | N/A 0.8125 in |
N/A
|
| 55443 | N/A 55000C | N/A 4-7/16 in | N/A 0.8125 in |
N/A
|
| 561251 | N/A 560000 | N/A 12.5000 in | N/A 2.125 in |
N/A
|