Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

KLL428310 N/A LL428300 N/A 7-1/8 in180.975 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
KLL537610 N/A LL537600 N/A 9.3125 in236.538 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
KLL639210 N/A LL639200 N/A 9.5 in241.3 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
KLL641110 N/A LL641100 N/A 10.2812 in261.142 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
KLM102910C N/A LM102900C N/A 2.8910 in73.431 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
KLM104911C N/A LM104900C N/A 3.2500 in82.550 mm N/A 0.6500 in16.510 mm N/A CAD Icon (for items table)
KLM11710 N/A LM11700 N/A 1.5700 in39.878 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
KLM11910C N/A LM11900 N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A CAD Icon (for items table)
KLM236710 N/A LM236700 N/A 9.25 in234.95 mm N/A 1.1024 in28.001 mm N/A CAD Icon (for items table)
KLM29710C N/A LM29700C N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KLM29710U N/A LM29700U N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KLM29711C N/A LM29700C N/A 2.5625 in65.088 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
KLM300811U N/A LM300800U N/A 2.6762 in67.975 mm N/A 0.5315 in13.500 mm N/A CAD Icon (for items table)
KLM48510 N/A LM48500 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KLM501310 N/A LM501300 N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501310AU N/A LM501300U N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501310C N/A LM501300C N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501310U N/A LM501300U N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501314 N/A LM501300 N/A 2.8910 in73.431 mm N/A 0.6537 in16.604 mm N/A CAD Icon (for items table)
KLM501314U N/A LM501300U N/A 2.8910 in73.431 mm N/A 0.6537 in16.604 mm N/A CAD Icon (for items table)
KLM503310 N/A LM503300 N/A 2.9518 in74.976 mm N/A 0.5512 in14 mm N/A CAD Icon (for items table)
KLM503311 N/A LM503300 N/A 2.9518 in74.976 mm N/A 0.6378 in16.200 mm N/A CAD Icon (for items table)
KLM603011C N/A LM603000C N/A 3.0625 in77.788 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
KLM603012 N/A LM603000 N/A 3.0625 in77.788 mm N/A 0.6562 in16.667 mm N/A CAD Icon (for items table)
KLM603012C N/A LM603000C N/A 3.0625 in77.788 mm N/A 0.6562 in16.667 mm N/A CAD Icon (for items table)
KLM603013-Z N/A LM603000 N/A 3.0709 in78.001 mm N/A 0.5906 in15.001 mm N/A CAD Icon (for items table)
KLM67010 N/A LM67000 N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
KLM67010C N/A LM67000 N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
KM12610 N/A M12600 N/A 1.9687 in50.005 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KM802011 N/A M802000 N/A 3.2500 in82.550 mm N/A 0.795 in20.193 mm N/A CAD Icon (for items table)
KM86610 N/A M86600 N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
KM86610C N/A M86600C N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
KM88010C N/A M88000C N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
L102810 N/A L102800 N/A 2.8750 in73.025 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L116110 N/A L116100 N/A 4.5625 in115.888 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L116112 N/A L116100 N/A 4.625 in117.475 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L117510 N/A L117500 N/A 4.9375 in125.413 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L163110 N/A L163100 N/A 17.5 in444.5 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
L183410 N/A L183400 N/A 35.0000 in889.000 mm N/A 2.8346 in71.999 mm N/A CAD Icon (for items table)
L21511 N/A L21500 N/A 1.3775 in34.989 mm N/A 0.3430 in8.712 mm N/A CAD Icon (for items table)
L217810 N/A L217800 N/A 4-7/8 in123.825 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L217813 N/A L217800 N/A 5 in127 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
L217813-BR N/A L217800 N/A 5 in127 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
L225810 N/A L225800 N/A 6.6875 in169.863 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
L225818 N/A L225800 N/A 7-1/8 in180.975 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
L259710 N/A L259700 N/A 16.3125 in414.338 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
L269110 N/A L269100 N/A 21.0 in533.400 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
L281110 N/A L281100 N/A 32.0000 in812.800 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
L282010W N/A L282000 N/A 33.9370 in862.000 mm N/A 2.8 in71.120 mm N/A CAD Icon (for items table)
L282010X N/A L282000 N/A 33.9370 in862.000 mm N/A 2.6014 in66.076 mm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »