COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

592AS N/A 595 N/A 6 in152.4 mm N/A 1.0312 in26.192 mm N/A CAD Icon (for items table)
592AX N/A 595 N/A 5.8200 in147.828 mm N/A 1.0312 in26.192 mm N/A CAD Icon (for items table)
592-S N/A 595 N/A 6 in152.4 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
592XE N/A 595 N/A 5.8125 in147.638 mm N/A 1.0312 in26.192 mm N/A CAD Icon (for items table)
592XS N/A 595 N/A 5.8125 in147.638 mm N/A 1.0312 in26.192 mm N/A CAD Icon (for items table)
593X N/A 595 N/A 5.9055 in150 mm N/A 1.063 in27 mm N/A CAD Icon (for items table)
59412 N/A 59000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
59413 N/A 59000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
59425 N/A 59000 N/A 4.25 in107.95 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
59429 N/A 59000 N/A 4.2900 in108.966 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
59429RB N/A 59000 N/A 4.2900 in108.966 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
6 N/A 5C N/A 1.7500 in44.450 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
607140 N/A 607000 N/A 14 in355.6 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
612 N/A 615 N/A 4 3/4 in120.650 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
612A N/A 615 N/A 4.7260 in120.040 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
612-S N/A 615 N/A 4 3/4 in120.650 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
612V N/A 615 N/A 4 3/4 in120.650 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
612X N/A 615 N/A 4 3/4 in120.650 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
613-S N/A 615 N/A 4.5000 in114.300 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
613X N/A 615 N/A 4.7244 in120 mm N/A 1.22 in30.988 mm N/A CAD Icon (for items table)
614X N/A 615 N/A 4.5276 in115.001 mm N/A 1.24 in31.496 mm N/A CAD Icon (for items table)
620220 N/A 620000 N/A 22.0000 in558.800 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
6220 N/A 6200 N/A 5 in127 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
631480 N/A 631000 N/A 48.0000 in1219.200 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
631482 N/A 631000 N/A 48.0265 in1219.873 mm N/A 6.6040 in167.742 mm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »