COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

116098 N/A 116000 N/A 9.875 in N/A 1.875 in N/A CAD Icon (for items table)
116098W N/A 116000 N/A 9.875 in N/A 1.875 in N/A CAD Icon (for items table)
117148 N/A 117000 N/A 14.75 in N/A 2.375 in N/A CAD Icon (for items table)
121265 N/A 121000 N/A 26.5000 in N/A 4.5 in N/A CAD Icon (for items table)
121265X N/A 121000 N/A 26.5000 in N/A 4.5 in N/A CAD Icon (for items table)
1220 N/A 1200 N/A 2.25 in N/A 0.6875 in N/A CAD Icon (for items table)
122125 N/A 122000 N/A 12.5000 in N/A 2 in N/A CAD Icon (for items table)
12303 N/A 12000 N/A 3.0312 in N/A 0.4688 in N/A CAD Icon (for items table)
125145 N/A 125000 N/A 14.5000 in N/A 2.125 in N/A CAD Icon (for items table)
12520 N/A 12500 N/A 1.9380 in N/A 0.625 in N/A CAD Icon (for items table)
126150 N/A 126000 N/A 15.0000 in N/A 2.25 in N/A CAD Icon (for items table)
127135 N/A 127000 N/A 13.7460 in N/A 1.75 in N/A CAD Icon (for items table)
127137 N/A 127000 N/A 13.8125 in N/A 1.75 in N/A CAD Icon (for items table)
127138 N/A 127000 N/A 13.9960 in N/A 1.75 in N/A CAD Icon (for items table)
127140 N/A 127000 N/A 14 in N/A 1.75 in N/A CAD Icon (for items table)
128160 N/A 128000 N/A 16.0000 in N/A 2.125 in N/A CAD Icon (for items table)
128161 N/A 128000 N/A 16.1410 in N/A 2.125 in N/A CAD Icon (for items table)
129172 N/A 129000 N/A 17.246 in N/A 2.125 in N/A CAD Icon (for items table)
129174 N/A 129000 N/A 17.3208 in N/A 2.125 in N/A CAD Icon (for items table)
131400 N/A 130000 N/A 14 in N/A 1.9375 in N/A CAD Icon (for items table)
132125 N/A 132000 N/A 12.5000 in N/A 1.375 in N/A CAD Icon (for items table)
132127 N/A 132000 N/A 12.5625 in N/A 1.375 in N/A CAD Icon (for items table)
1328 N/A 1300 N/A 2.0625 in N/A 0.5625 in N/A CAD Icon (for items table)
1328V N/A 1300 N/A 2.0625 in N/A 0.5625 in N/A CAD Icon (for items table)
1328X N/A 1300 N/A 2.0625 in N/A 0.5625 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »