COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

631484 N/A 631000 N/A 48.0265 in N/A 6.5054 in N/A CAD Icon (for items table)
632 N/A 635 N/A 5.3750 in N/A 1.25 in N/A CAD Icon (for items table)
6320 N/A 6300 N/A 5.3447 in N/A 1.75 in N/A CAD Icon (for items table)
6320V N/A 6300 N/A 5.3447 in N/A 1.75 in N/A CAD Icon (for items table)
6321 N/A 6300 N/A 5.1875 in N/A 1.75 in N/A CAD Icon (for items table)
6325 N/A 6300 N/A 5.3150 in N/A 1.75 in N/A CAD Icon (for items table)
632A N/A 635 N/A 5.3750 in N/A 1.5625 in N/A CAD Icon (for items table)
633 N/A 635 N/A 5.1250 in N/A 1.25 in N/A CAD Icon (for items table)
633X N/A 635 N/A 5.1181 in N/A 1.25 in N/A CAD Icon (for items table)
634510 N/A 634000 N/A 51.0000 in N/A 7.625 in N/A CAD Icon (for items table)
634W N/A 635 N/A 5.3750 in N/A 1.4063 in N/A CAD Icon (for items table)
640260 N/A 640000 N/A 26.0 in N/A 2.75 in N/A CAD Icon (for items table)
641265 N/A 641000 N/A 26.5000 in N/A 3 in N/A CAD Icon (for items table)
6420 N/A 6400 N/A 5 7/8 in N/A 1.75 in N/A CAD Icon (for items table)
6420A N/A 6400 N/A 5 7/8 in N/A 1.75 in N/A CAD Icon (for items table)
6424 N/A 6400 N/A 5.9055 in N/A 1.7717 in N/A CAD Icon (for items table)
6427 N/A 6400 N/A 6.1875 in N/A 1.75 in N/A CAD Icon (for items table)
64700 N/A 64000 N/A 7 in N/A 1.1875 in N/A CAD Icon (for items table)
64700V N/A 64000 N/A 7 in N/A 1.1875 in N/A CAD Icon (for items table)
64701X N/A 64000 N/A 7.0079 in N/A 1.1875 in N/A CAD Icon (for items table)
64708 N/A 64000 N/A 7.0856 in N/A 1.1875 in N/A CAD Icon (for items table)
64713 N/A 64000 N/A 7-1/8 in N/A 1.1875 in N/A CAD Icon (for items table)
647285 N/A 647000 N/A 28.5000 in N/A 2.25 in N/A CAD Icon (for items table)
649310 N/A 649000 N/A 31.0000 in N/A 2.75 in N/A CAD Icon (for items table)
650270 N/A 650000 N/A 26.9960 in N/A 5.625 in N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »