Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

LL428310 N/A LL428300 N/A 7-1/8 in180.975 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
LL469910 N/A LL469900 N/A 21.7500 in552.450 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
LL481411 N/A LL481400 N/A 31.2500 in793.750 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
LL483418 N/A LL483400 N/A 35.0000 in889.000 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
LL483418XX N/A LL483400 N/A 35.0000 in889.000 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
LL510710 N/A LL510700 N/A 3.6250 in92.075 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
LL521810 N/A LL521800 N/A 5.5938 in142.083 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
LL521811 N/A LL521800 N/A 5.5938 in142.083 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table)
LL52510 N/A LL52500 N/A 1.6563 in42.070 mm N/A 0.3400 in8.636 mm N/A CAD Icon (for items table)
LL529710 N/A LL529700 N/A 7.4063 in188.120 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
LL529711 N/A LL529700 N/A 7.4063 in188.120 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
LL537610 N/A LL537600 N/A 9.3125 in236.538 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
LL562710 N/A LL562700 N/A 16.0000 in406.400 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
LL566810 N/A LL566800 N/A 18.1250 in460.375 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
LL575310 N/A LL575300 N/A 25.0000 in635 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
LL580010 N/A LL580000 N/A 27.8750 in708.025 mm N/A 1.1562 in29.367 mm N/A CAD Icon (for items table)
LL582910 N/A LL582900 N/A 32.5000 in825.500 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
LL584410 N/A LL584400 N/A 36.0000 in914.400 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
LL639210 N/A LL639200 N/A 9.5 in241.3 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
LL639210XX N/A LL639200 N/A 9.5 in241.3 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
LL641110 N/A LL641100 N/A 10.2812 in261.142 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
LL641111 N/A LL641100 N/A 10.2812 in261.142 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
LL648415 N/A LL648400 N/A 12.4375 in315.913 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
LL648416 N/A LL648400 N/A 12.4375 in315.913 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
LL660711 N/A LL660700 N/A 15.8750 in403.225 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
LL687910 N/A LL687900 N/A 44.5000 in1130.300 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
LL713010 N/A LL713000 N/A 3.8750 in98.425 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
LL713110 N/A LL713100 N/A 3.9062 in99.217 mm N/A 0.5118 in13 mm N/A CAD Icon (for items table)
LL714610 N/A LL714600 N/A 4.1563 in105.570 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
LL735410 N/A LL735400 N/A 8.5000 in215.900 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
LL758715 N/A LL758700 N/A 15.0000 in381.000 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
LL771911 N/A LL771900 N/A 22.2500 in565.150 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LL777110 N/A LL777100 N/A 26.0 in660.400 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
LL778110 N/A LL778100 N/A 27.0000 in685.800 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LL783610 N/A LL783600 N/A 35.5000 in901.700 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
LL788310 N/A LL788300 N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
LL789710 N/A LL789700 N/A 72.6250 in1844.675 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
LL876410 N/A LL876400 N/A 26.0 in660.400 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LL876412X N/A LL876400 N/A 27.2441 in692 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LL889010 N/A LL889000 N/A 56.5000 in1435.100 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
LL957010 N/A LL957000 N/A 14.125 in358.775 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
LM102910 N/A LM102900 N/A 2.8910 in73.431 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
LM102910P N/A LM102900 N/A 2.8910 in73.431 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
LM102911 N/A LM102900 N/A 2.8910 in73.431 mm N/A 0.6937 in17.620 mm N/A CAD Icon (for items table)
LM102911P N/A LM102900 N/A 2.8910 in73.431 mm N/A 0.6937 in17.620 mm N/A CAD Icon (for items table)
LM104911 N/A LM104900 N/A 3.2500 in82.550 mm N/A 0.6500 in16.510 mm N/A CAD Icon (for items table)
LM104911A N/A LM104900 N/A 3.2500 in82.550 mm N/A 0.7300 in18.542 mm N/A CAD Icon (for items table)
LM104911P N/A LM104900 N/A 3.2500 in82.550 mm N/A 0.6500 in16.510 mm N/A CAD Icon (for items table)
LM104912 N/A LM104900 N/A 3.2650 in82.931 mm N/A 0.6500 in16.510 mm N/A CAD Icon (for items table)
LM114811 N/A LM114800 N/A 4.5625 in115.888 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »