COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

652 N/A 655 N/A 6 in N/A 1.25 in N/A CAD Icon (for items table)
6520 N/A 6500 N/A 6.6870 in N/A 1.75 in N/A CAD Icon (for items table)
6521 N/A 6500 N/A 6.3125 in N/A 1.75 in N/A CAD Icon (for items table)
6525X N/A 6500 N/A 6.2992 in N/A 1.75 in N/A CAD Icon (for items table)
652A N/A 655 N/A 5 7/8 in N/A 1.25 in N/A CAD Icon (for items table)
653 N/A 655 N/A 5.7500 in N/A 1.25 in N/A CAD Icon (for items table)
65320 N/A 65300 N/A 4.5000 in N/A 1.375 in N/A CAD Icon (for items table)
65321 N/A 65300 N/A 4.5000 in N/A 1.375 in N/A CAD Icon (for items table)
6535 N/A 6500 N/A 6-3/8 in N/A 1.6875 in N/A CAD Icon (for items table)
6535P N/A 6500 N/A 6-3/8 in N/A 1.6875 in N/A CAD Icon (for items table)
6535W N/A 6500 N/A 6-3/8 in N/A 1.6875 in N/A CAD Icon (for items table)
6536 N/A 6500 N/A 6-3/8 in N/A 1.6875 in N/A CAD Icon (for items table)
6536V N/A 6500 N/A 6-3/8 in N/A 1.6875 in N/A CAD Icon (for items table)
653-SA N/A 655 N/A 5.7500 in N/A 1.25 in N/A CAD Icon (for items table)
653X N/A 655 N/A 5.9055 in N/A 1.25 in N/A CAD Icon (for items table)
65500 N/A 65000 N/A 5 in N/A 1.375 in N/A CAD Icon (for items table)
65501 N/A 65000 N/A 5 in N/A 1.375 in N/A CAD Icon (for items table)
655345 N/A 655000 N/A 34.5000 in N/A 2.75 in N/A CAD Icon (for items table)
65537 N/A 65000 N/A 5.3750 in N/A 1.4375 in N/A CAD Icon (for items table)
663550 N/A 660000 N/A 35.5000 in N/A 4.25 in N/A CAD Icon (for items table)
66461 N/A 66000 N/A 4.625 in N/A 0.9375 in N/A CAD Icon (for items table)
66462 N/A 66000 N/A 4.625 in N/A 0.9375 in N/A CAD Icon (for items table)
66520 N/A 66500 N/A 4 13/16 in N/A 0.9375 in N/A CAD Icon (for items table)
665355 N/A 665000 N/A 35.5000 in N/A 4.25 in N/A CAD Icon (for items table)
672 N/A 675 N/A 6.625 in N/A 1.1875 in N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »