Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 672873 | N/A 670000 | N/A 28.7460 in | N/A 3.25 in |
N/A
|
| 672A | N/A 675 | N/A 6.625 in | N/A 1.375 in |
N/A
|
| 672P | N/A 675 | N/A 6.625 in | N/A 1.1875 in |
N/A
|
| 673 | N/A 675 | N/A 6.6919 in | N/A 1.1875 in |
N/A
|
| 67320 | N/A 67300 | N/A 8 in | N/A 1.5 in |
N/A
|
| 67322 | N/A 67300 | N/A 7.75 in | N/A 1.5 in |
N/A
|
| 67324 | N/A 67300 | N/A 8 in | N/A 1.8125 in |
N/A
|
| 673X | N/A 675 | N/A 6.6929 in | N/A 1.1875 in |
N/A
|
| 674 | N/A 675 | N/A 6.75 in | N/A 1.1875 in |
N/A
|
| 67675 | N/A 67000 | N/A 6.75 in | N/A 0.9948 in |
N/A
|
| 67720 | N/A 67700 | N/A 9 3/4 in | N/A 1.5 in |
N/A
|
| 67720V | N/A 67700 | N/A 9 3/4 in | N/A 1.5 in |
N/A
|
| 67820 | N/A 67800 | N/A 10.5 in | N/A 1.5 in |
N/A
|
| 67830 | N/A 67800 | N/A 11.0236 in | N/A 1.4173 in |
N/A
|
| 67835 | N/A 67800 | N/A 11.4170 in | N/A 1.4173 in |
N/A
|
| 67919 | N/A 67900 | N/A 11.0000 in | N/A 1.4375 in |
N/A
|
| 67919-SA | N/A 67900 | N/A 11.0000 in | N/A 1.4375 in |
N/A
|
| 67920 | N/A 67900 | N/A 11.1250 in | N/A 1.4375 in |
N/A
|
| 67920-SA | N/A 67900 | N/A 11.1250 in | N/A 1.4375 in |
N/A
|
| 67920V | N/A 67900 | N/A 11.1250 in | N/A 1.4375 in |
N/A
|
| 680270 | N/A 680000 | N/A 27.0000 in | N/A 1 in |
N/A
|
| 68709 | N/A 68000 | N/A 7.0856 in | N/A 1 in |
N/A
|
| 68712 | N/A 68000 | N/A 7-1/8 in | N/A 1 in |
N/A
|
| 68712RB | N/A 68000 | N/A 7-1/8 in | N/A 1 in |
N/A
|
| 68726 | N/A 68000 | N/A 7-1/4 in | N/A 1.1406 in |
N/A
|