COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

753X N/A 755 N/A 6.2992 in160 mm N/A 1.4961 in38.001 mm N/A CAD Icon (for items table)
755360 N/A 755000 N/A 36.0000 in914.400 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
755363 N/A 755000 N/A 36.5000 in927.100 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
763410 N/A 763000 N/A 41.0000 in1041.400 mm N/A 2.625 in66.675 mm N/A CAD Icon (for items table)
772 N/A 775 N/A 7-1/8 in180.975 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
772A N/A 775 N/A 6.8750 in174.625 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
773 N/A 775 N/A 7.0866 in180 mm N/A 1.5748 in40 mm N/A CAD Icon (for items table)
773AA N/A 775 N/A 7.0856 in179.974 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
776520 N/A 776000 N/A 52.0000 in1320.800 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
77675 N/A 77000 N/A 6.75 in171.450 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
77676X N/A 77000 N/A 6.75 in171.450 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
781400 N/A 780000 N/A 14 in355.6 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
78537 N/A 78000 N/A 5.3750 in136.525 mm N/A 0.9260 in23.520 mm N/A CAD Icon (for items table)
78551 N/A 78000 N/A 5.5130 in140.030 mm N/A 0.9260 in23.520 mm N/A CAD Icon (for items table)
78571 N/A 78000 N/A 5.7080 in144.983 mm N/A 0.9058 in23.007 mm N/A CAD Icon (for items table)
790221 N/A 790000 N/A 22.0000 in558.800 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
792 N/A 795 N/A 8.1250 in206.375 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
793 N/A 795 N/A 8.1250 in206.375 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
7A N/A 5C N/A 1.9352 in49.154 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
80217 N/A 80000 N/A 21.7500 in552.450 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
80222 N/A 80000 N/A 22.2500 in565.150 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
80325 N/A 80300 N/A 21.0 in533.400 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
80418 N/A 80400 N/A 23.5000 in596.9 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
80425 N/A 80400 N/A 24.2500 in615.950 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
80720 N/A 80700 N/A 29.0000 in736.600 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »