Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 753X | N/A 755 | N/A 6.2992 in | N/A 1.4961 in |
N/A
|
| 755360 | N/A 755000 | N/A 36.0000 in | N/A 2.375 in |
N/A
|
| 755363 | N/A 755000 | N/A 36.5000 in | N/A 2.375 in |
N/A
|
| 763410 | N/A 763000 | N/A 41.0000 in | N/A 2.625 in |
N/A
|
| 772 | N/A 775 | N/A 7-1/8 in | N/A 1.5 in |
N/A
|
| 772A | N/A 775 | N/A 6.8750 in | N/A 1.5 in |
N/A
|
| 773 | N/A 775 | N/A 7.0866 in | N/A 1.5748 in |
N/A
|
| 773AA | N/A 775 | N/A 7.0856 in | N/A 1.5 in |
N/A
|
| 776520 | N/A 776000 | N/A 52.0000 in | N/A 2.75 in |
N/A
|
| 77675 | N/A 77000 | N/A 6.75 in | N/A 1.5 in |
N/A
|
| 77676X | N/A 77000 | N/A 6.75 in | N/A 1.6250 in |
N/A
|
| 781400 | N/A 780000 | N/A 14 in | N/A 1.6250 in |
N/A
|
| 78537 | N/A 78000 | N/A 5.3750 in | N/A 0.9260 in |
N/A
|
| 78551 | N/A 78000 | N/A 5.5130 in | N/A 0.9260 in |
N/A
|
| 78571 | N/A 78000 | N/A 5.7080 in | N/A 0.9058 in |
N/A
|
| 790221 | N/A 790000 | N/A 22.0000 in | N/A 3.875 in |
N/A
|
| 792 | N/A 795 | N/A 8.1250 in | N/A 1.375 in |
N/A
|
| 793 | N/A 795 | N/A 8.1250 in | N/A 1.375 in |
N/A
|
| 7A | N/A 5C | N/A 1.9352 in | N/A 0.875 in |
N/A
|
| 80217 | N/A 80000 | N/A 21.7500 in | N/A 1.25 in |
N/A
|
| 80222 | N/A 80000 | N/A 22.2500 in | N/A 1.25 in |
N/A
|
| 80325 | N/A 80300 | N/A 21.0 in | N/A 1.375 in |
N/A
|
| 80418 | N/A 80400 | N/A 23.5000 in | N/A 1.6250 in |
N/A
|
| 80425 | N/A 80400 | N/A 24.2500 in | N/A 1.6250 in |
N/A
|
| 80720 | N/A 80700 | N/A 29.0000 in | N/A 1.6250 in |
N/A
|