Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 854V | N/A 855 | N/A 7.5 in190.5 mm | N/A 1.75 in44.45 mm |
N/A
|
| 854X | N/A 855 | N/A 7.875 in200.025 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 85845 | N/A 85000 | N/A 8.4375 in214.313 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 86100 | N/A 86000 | N/A 10.00 in254.000 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 86100W | N/A 86000 | N/A 10.00 in254.000 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 86105 | N/A 86000 | N/A 10.5 in266.7 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 87111 | N/A 87000 | N/A 11.1250 in282.575 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 87111XX | N/A 87000 | N/A 11.1250 in282.575 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 88126 | N/A 88000 | N/A 12.6250 in320.675 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 88126-SA | N/A 88000 | N/A 12.6250 in320.675 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 88128 | N/A 88000 | N/A 12.875 in327.025 mm | N/A 1.375 in34.925 mm |
N/A
|
| 8820 | N/A 8800 | N/A 13.5 in342.9 mm | N/A 1.375 in34.925 mm |
N/A
|
| 89148 | N/A 89000 | N/A 15.0000 in381.000 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 89150 | N/A 89000 | N/A 15.0000 in381.000 mm | N/A 1.75 in44.45 mm |
N/A
|
| 892 | N/A 895 | N/A 9 in228.600 mm | N/A 1.75 in44.45 mm |
N/A
|
| 8920 | N/A 8900 | N/A 11.7500 in298.450 mm | N/A 1.25 in31.75 mm |
N/A
|
| 892-SA | N/A 895 | N/A 9 in228.600 mm | N/A 1.75 in44.45 mm |
N/A
|
| 90744 | N/A 90000 | N/A 7.4375 in188.913 mm | N/A 1.25 in31.75 mm |
N/A
|
| 91112 | N/A 91000 | N/A 11.25 in285.750 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 9120 | N/A 9100 | N/A 6.25 in158.750 mm | N/A 1.375 in34.925 mm |
N/A
|
| 9121 | N/A 9100 | N/A 6 in152.4 mm | N/A 1.25 in31.75 mm |
N/A
|
| 912400 | N/A 910000 | N/A 24.0 in609.600 mm | N/A 2.375 in60.325 mm |
N/A
|
| 921850 | N/A 920000 | N/A 18.5000 in469.900 mm | N/A 2.25 in57.15 mm |
N/A
|
| 921875 | N/A 920000 | N/A 18.7500 in476.250 mm | N/A 2.25 in57.15 mm |
N/A
|
| 9220 | N/A 9200 | N/A 6-3/8 in161.925 mm | N/A 1.25 in31.75 mm |
N/A
|