COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

854V N/A 855 N/A 7.5 in N/A 1.75 in N/A CAD Icon (for items table)
854X N/A 855 N/A 7.875 in N/A 1.9375 in N/A CAD Icon (for items table)
85845 N/A 85000 N/A 8.4375 in N/A 1.4375 in N/A CAD Icon (for items table)
86100 N/A 86000 N/A 10.00 in N/A 1.3125 in N/A CAD Icon (for items table)
86100W N/A 86000 N/A 10.00 in N/A 1.3125 in N/A CAD Icon (for items table)
86105 N/A 86000 N/A 10.5 in N/A 1.3125 in N/A CAD Icon (for items table)
87111 N/A 87000 N/A 11.1250 in N/A 1.4375 in N/A CAD Icon (for items table)
87111XX N/A 87000 N/A 11.1250 in N/A 1.4375 in N/A CAD Icon (for items table)
88126 N/A 88000 N/A 12.6250 in N/A 1.3125 in N/A CAD Icon (for items table)
88126-SA N/A 88000 N/A 12.6250 in N/A 1.3125 in N/A CAD Icon (for items table)
88128 N/A 88000 N/A 12.875 in N/A 1.375 in N/A CAD Icon (for items table)
8820 N/A 8800 N/A 13.5 in N/A 1.375 in N/A CAD Icon (for items table)
89148 N/A 89000 N/A 15.0000 in N/A 1.4375 in N/A CAD Icon (for items table)
89150 N/A 89000 N/A 15.0000 in N/A 1.75 in N/A CAD Icon (for items table)
892 N/A 895 N/A 9 in N/A 1.75 in N/A CAD Icon (for items table)
8920 N/A 8900 N/A 11.7500 in N/A 1.25 in N/A CAD Icon (for items table)
892-SA N/A 895 N/A 9 in N/A 1.75 in N/A CAD Icon (for items table)
90744 N/A 90000 N/A 7.4375 in N/A 1.25 in N/A CAD Icon (for items table)
91112 N/A 91000 N/A 11.25 in N/A 1.6250 in N/A CAD Icon (for items table)
9120 N/A 9100 N/A 6.25 in N/A 1.375 in N/A CAD Icon (for items table)
9121 N/A 9100 N/A 6 in N/A 1.25 in N/A CAD Icon (for items table)
912400 N/A 910000 N/A 24.0 in N/A 2.375 in N/A CAD Icon (for items table)
921850 N/A 920000 N/A 18.5000 in N/A 2.25 in N/A CAD Icon (for items table)
921875 N/A 920000 N/A 18.7500 in N/A 2.25 in N/A CAD Icon (for items table)
9220 N/A 9200 N/A 6-3/8 in N/A 1.25 in N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »