COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

9220XX N/A 9200 N/A 6-3/8 in161.925 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
923175 N/A 923000 N/A 17.5 in444.5 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
925295 N/A 925000 N/A 29.5000 in749.3 mm N/A 7.2500 in184.150 mm N/A CAD Icon (for items table)
930 N/A 935 N/A 8.1250 in206.375 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
93125 N/A 93000 N/A 12.5000 in317.500 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
931250 N/A 931000 N/A 25.0000 in635 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
93125V N/A 93000 N/A 12.5000 in317.500 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
93126 N/A 93000 N/A 12.5000 in317.500 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
93129 N/A 93000 N/A 12.5989 in320.012 mm N/A 1.8503 in46.998 mm N/A CAD Icon (for items table)
93134 N/A 93000 N/A 13.4132 in340.695 mm N/A 2.1125 in53.658 mm N/A CAD Icon (for items table)
932 N/A 935 N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
9320 N/A 9300 N/A 7 in177.8 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
9321 N/A 9300 N/A 6.75 in171.450 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
933 N/A 935 N/A 8.2677 in210 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
93520 N/A 93500 N/A 12.5000 in317.500 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
94113 N/A 94000 N/A 11.3750 in288.925 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
94113A N/A 94000 N/A 11.3750 in288.925 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
94118 N/A 94000 N/A 11.7500 in298.450 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
941950 N/A 940000 N/A 19.5000 in495.300 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
95905 N/A 95000 N/A 9.0551 in230 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95912 N/A 95000 N/A 9.1250 in231.775 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95923V N/A 95000 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95925 N/A 95000 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95926 N/A 95000 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
95928 N/A 95000 N/A 9.2510 in234.975 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »