Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 9220XX | N/A 9200 | N/A 6-3/8 in | N/A 1.25 in |
N/A
|
| 923175 | N/A 923000 | N/A 17.5 in | N/A 3 in |
N/A
|
| 925295 | N/A 925000 | N/A 29.5000 in | N/A 7.2500 in |
N/A
|
| 930 | N/A 935 | N/A 8.1250 in | N/A 2.125 in |
N/A
|
| 93125 | N/A 93000 | N/A 12.5000 in | N/A 1.8125 in |
N/A
|
| 931250 | N/A 931000 | N/A 25.0000 in | N/A 2.875 in |
N/A
|
| 93125V | N/A 93000 | N/A 12.5000 in | N/A 1.8125 in |
N/A
|
| 93126 | N/A 93000 | N/A 12.5000 in | N/A 2 in |
N/A
|
| 93129 | N/A 93000 | N/A 12.5989 in | N/A 1.8503 in |
N/A
|
| 93134 | N/A 93000 | N/A 13.4132 in | N/A 2.1125 in |
N/A
|
| 932 | N/A 935 | N/A 8.3750 in | N/A 2.125 in |
N/A
|
| 9320 | N/A 9300 | N/A 7 in | N/A 1.375 in |
N/A
|
| 9321 | N/A 9300 | N/A 6.75 in | N/A 1.25 in |
N/A
|
| 933 | N/A 935 | N/A 8.2677 in | N/A 2.125 in |
N/A
|
| 93520 | N/A 93500 | N/A 12.5000 in | N/A 1.5625 in |
N/A
|
| 94113 | N/A 94000 | N/A 11.3750 in | N/A 1.875 in |
N/A
|
| 94113A | N/A 94000 | N/A 11.3750 in | N/A 1.875 in |
N/A
|
| 94118 | N/A 94000 | N/A 11.7500 in | N/A 1.875 in |
N/A
|
| 941950 | N/A 940000 | N/A 19.5000 in | N/A 2.125 in |
N/A
|
| 95905 | N/A 95000 | N/A 9.0551 in | N/A 1.9375 in |
N/A
|
| 95912 | N/A 95000 | N/A 9.1250 in | N/A 1.9375 in |
N/A
|
| 95923V | N/A 95000 | N/A 9.25 in | N/A 1.9375 in |
N/A
|
| 95925 | N/A 95000 | N/A 9.25 in | N/A 1.9375 in |
N/A
|
| 95926 | N/A 95000 | N/A 9.25 in | N/A 1.9375 in |
N/A
|
| 95928 | N/A 95000 | N/A 9.2510 in | N/A 1.9375 in |
N/A
|