Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 95929 | N/A 95000 | N/A 9.2510 in | N/A 1.9665 in |
N/A
|
| 95930 | N/A 95000 | N/A 9.2894 in | N/A 1.9375 in |
N/A
|
| 95962 | N/A 95000 | N/A 9.6250 in | N/A 1.9375 in |
N/A
|
| 95975 | N/A 95000 | N/A 9 3/4 in | N/A 1.9375 in |
N/A
|
| 96140 | N/A 96000 | N/A 14 in | N/A 1.875 in |
N/A
|
| 972100 | N/A 970000 | N/A 21.0 in | N/A 2 in |
N/A
|
| 97900 | N/A 97000 | N/A 9 in | N/A 1.5 in |
N/A
|
| 97905X | N/A 97000 | N/A 9.0551 in | N/A 1.5 in |
N/A
|
| 982900 | N/A 980000 | N/A 29.0000 in | N/A 2.125 in |
N/A
|
| 98788 | N/A 98000 | N/A 7.8740 in | N/A 1.375 in |
N/A
|
| 98788-SA | N/A 98000 | N/A 7.8740 in | N/A 1.375 in |
N/A
|
| 99097 | N/A 99000 | N/A 9.8415 in | N/A 2.1024 in |
N/A
|
| 99098X | N/A 99000 | N/A 9.8425 in | N/A 1.875 in |
N/A
|
| 99100 | N/A 99000 | N/A 10.00 in | N/A 1.875 in |
N/A
|
| 99100P | N/A 99000 | N/A 10.00 in | N/A 1.875 in |
N/A
|
| 99100-S | N/A 99000 | N/A 10.00 in | N/A 1.875 in |
N/A
|
| 99100W | N/A 99000 | N/A 10.00 in | N/A 1.875 in |
N/A
|
| 9920 | N/A 9900 | N/A 13.0000 in | N/A 2 in |
N/A
|
| 992550 | N/A 990000 | N/A 25.5000 in | N/A 3.5 in |
N/A
|
| A2126 | N/A A2000 | N/A 1.2595 in | N/A 0.3125 in |
N/A
|
| A2127 | N/A A2000 | N/A 1.2595 in | N/A 0.3755 in |
N/A
|
| A4138 | N/A A4000 | N/A 1.3775 in | N/A 0.3437 in |
N/A
|
| A5144 | N/A A5000 | N/A 1.4380 in | N/A 0.3125 in |
N/A
|
| A5144V | N/A A5000 | N/A 1.4380 in | N/A 0.3125 in |
N/A
|
| A6157 | N/A A6000 | N/A 1.5745 in | N/A 0.3750 in |
N/A
|