COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

1329 N/A 1300 N/A 2.1250 in N/A 0.5625 in N/A CAD Icon (for items table)
1330 N/A 1300 N/A 2 in N/A 0.625 in N/A CAD Icon (for items table)
1331 N/A 1300 N/A 2.2400 in N/A 0.5625 in N/A CAD Icon (for items table)
13318 N/A 13000 N/A 3.1875 in N/A 0.5625 in N/A CAD Icon (for items table)
133180 N/A 133000 N/A 17.9960 in N/A 1.875 in N/A CAD Icon (for items table)
134143 N/A 134000 N/A 14.3750 in N/A 1.6875 in N/A CAD Icon (for items table)
134145 N/A 134000 N/A 14.5000 in N/A 1.6875 in N/A CAD Icon (for items table)
135155 N/A 135000 N/A 15.5 in N/A 2 in N/A CAD Icon (for items table)
13620 N/A 13600 N/A 2.7170 in N/A 0.5938 in N/A CAD Icon (for items table)
13621 N/A 13600 N/A 2.7170 in N/A 0.5938 in N/A CAD Icon (for items table)
13621A N/A 13600 N/A 2.7170 in N/A 0.5638 in N/A CAD Icon (for items table)
13623X N/A 13600 N/A 2.7170 in N/A 0.7269 in N/A CAD Icon (for items table)
13624 N/A 13600 N/A 2.7547 in N/A 0.7098 in N/A CAD Icon (for items table)
138172 N/A 138000 N/A 17.2450 in N/A 1.875 in N/A CAD Icon (for items table)
13830 N/A 13800 N/A 2.5000 in N/A 0.3750 in N/A CAD Icon (for items table)
13830CP N/A 13800 N/A 2.5000 in N/A 0.3750 in N/A CAD Icon (for items table)
13836 N/A 13800 N/A 2.5625 in N/A 0.3750 in N/A CAD Icon (for items table)
142551 N/A 140000 N/A 25.5000 in N/A 3.375 in N/A CAD Icon (for items table)
142653 N/A 140000 N/A 26.5000 in N/A 3.75 in N/A CAD Icon (for items table)
14272 N/A 14000 N/A 2.7170 in N/A 0.5625 in N/A CAD Icon (for items table)
14273 N/A 14000 N/A 2.7170 in N/A 0.6675 in N/A CAD Icon (for items table)
14274 N/A 14000 N/A 2.7170 in N/A 0.625 in N/A CAD Icon (for items table)
14274A N/A 14000 N/A 2.7148 in N/A 0.625 in N/A CAD Icon (for items table)
14274-S N/A 14000 N/A 2.9650 in N/A 0.625 in N/A CAD Icon (for items table)
14275A N/A 14000 N/A 2.7500 in N/A 0.625 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »