Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 17520 | N/A 17500 | N/A 1.6875 in42.863 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 175350 | N/A 175000 | N/A 35.0000 in889.000 mm | N/A 2 in50.8 mm |
N/A
|
| 17830 | N/A 17800 | N/A 3.1250 in79.375 mm | N/A 0.625 in15.875 mm |
N/A
|
| 17831 | N/A 17800 | N/A 3.1490 in79.985 mm | N/A 0.5937 in15.080 mm |
N/A
|
| 182350 | N/A 180000 | N/A 23.5000 in596.9 mm | N/A 2.375 in60.325 mm |
N/A
|
| 18335E | N/A 18000 | N/A 3.3465 in85.001 mm | N/A 0.7087 in18.001 mm |
N/A
|
| 18335X | N/A 18000 | N/A 3.3465 in85.001 mm | N/A 0.4921 in12.499 mm |
N/A
|
| 18337 | N/A 18000 | N/A 3.3750 in85.725 mm | N/A 0.5 in12.700 mm |
N/A
|
| 18352 | N/A 18000 | N/A 3 1/2 in88.900 mm | N/A 0.75 in19.05 mm |
N/A
|
| 18520 | N/A 18500 | N/A 2.8750 in73.025 mm | N/A 0.5 in12.700 mm |
N/A
|
| 18620 | N/A 18600 | N/A 3.1250 in79.375 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 18720 | N/A 18700 | N/A 3.3465 in85.001 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 18721 | N/A 18700 | N/A 3.2800 in83.312 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 18723 | N/A 18700 | N/A 3 1/2 in88.900 mm | N/A 0.6563 in16.670 mm |
N/A
|
| 18724 | N/A 18700 | N/A 3 1/2 in88.900 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 1920 | N/A 1900 | N/A 2.2400 in56.896 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1922 | N/A 1900 | N/A 2.25 in57.15 mm | N/A 0.625 in15.875 mm |
N/A
|
| 192200 | N/A 192000 | N/A 20.0000 in508.000 mm | N/A 1.5 in38.1 mm |
N/A
|
| 19262 | N/A 19000 | N/A 2.6250 in66.675 mm | N/A 0.4688 in11.908 mm |
N/A
|
| 19267X | N/A 19000 | N/A 2.6772 in68.001 mm | N/A 0.4724 in11.999 mm |
N/A
|
| 19268 | N/A 19000 | N/A 2.6875 in68.263 mm | N/A 0.4688 in11.908 mm |
N/A
|
| 19268X | N/A 19000 | N/A 2.6880 in68.275 mm | N/A 0.6312 in16.032 mm |
N/A
|
| 19269 | N/A 19000 | N/A 2.6875 in68.263 mm | N/A 0.6311 in16.030 mm |
N/A
|
| 19281 | N/A 19000 | N/A 2.8125 in71.438 mm | N/A 0.4688 in11.908 mm |
N/A
|
| 19282 | N/A 19000 | N/A 2.8125 in71.438 mm | N/A 0.625 in15.875 mm |
N/A
|
| 19283 | N/A 19000 | N/A 2.8346 in71.999 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 19283X | N/A 19000 | N/A 2.8346 in71.999 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1929 | N/A 1900 | N/A 2.3750 in60.325 mm | N/A 0.5937 in15.080 mm |
N/A
|
| 1930 | N/A 1900 | N/A 2.2400 in56.896 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1931 | N/A 1900 | N/A 2.3750 in60.325 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1932 | N/A 1900 | N/A 2.3125 in58.738 mm | N/A 0.5937 in15.080 mm |
N/A
|
| 195116X | N/A 195000 | N/A 11.625 in295.275 mm | N/A 2 in50.8 mm |
N/A
|
| 197100 | N/A 197000 | N/A 10.00 in254.000 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 201800 | N/A 200000 | N/A 18 in457.2 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 203190 | N/A 203000 | N/A 19 in482.6 mm | N/A 1.75 in44.45 mm |
N/A
|
| 204190 | N/A 204000 | N/A 19 in482.6 mm | N/A 2.0938 in53.183 mm |
N/A
|
| 211300 | N/A 210000 | N/A 13.0000 in330.200 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 21212 | N/A 21000 | N/A 2.1250 in53.975 mm | N/A 0.625 in15.875 mm |
N/A
|
| 21213 | N/A 21000 | N/A 2.1250 in53.975 mm | N/A 0.625 in15.875 mm |
N/A
|
| 213843 | N/A 213000 | N/A 8.4375 in214.313 mm | N/A 2.125 in53.975 mm |
N/A
|
| 215096 | N/A 215000 | N/A 9.875 in250.825 mm | N/A 2 in50.8 mm |
N/A
|
| 215098 | N/A 215000 | N/A 9.875 in250.825 mm | N/A 2 in50.8 mm |
N/A
|
| 217112 | N/A 217000 | N/A 11.25 in285.750 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 217112W | N/A 217000 | N/A 11.25 in285.750 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 219117 | N/A 219000 | N/A 11.7500 in298.450 mm | N/A 2.5 in63.5 mm |
N/A
|
| 219122 | N/A 219000 | N/A 12.25 in311.15 mm | N/A 2.5 in63.5 mm |
N/A
|
| 221575 | N/A 220000 | N/A 15.7500 in400.050 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 222126 | N/A 222000 | N/A 12.5970 in319.964 mm | N/A 2.5625 in65.088 mm |
N/A
|
| 222128 | N/A 222000 | N/A 12.6250 in320.675 mm | N/A 2.5625 in65.088 mm |
N/A
|
| 22325 | N/A 22000 | N/A 3.2500 in82.550 mm | N/A 0.5937 in15.080 mm |
N/A
|