COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

A6157A N/A A6000 N/A 1.5741 in39.982 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
A6162 N/A A6000 N/A 1.6250 in41.275 mm N/A 0.3437 in8.730 mm N/A CAD Icon (for items table)
BB-1217 N/A 1700 N/A 2.2400 in56.896 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
DX087857 N/A N/A 13.2500 in336.550 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
DX154461 N/A N/A 19.2500 in488.950 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
DX156221 N/A N/A 20.5625 in522.288 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
DX198482 N/A N/A 26.7500 in679.450 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
DX207404 N/A N/A 16.0000 in406.400 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
DX231946 N/A N/A 22.0000 in558.800 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
DX235983 N/A N/A 23.5000 in596.9 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
DX244808 N/A N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
DX247531 N/A N/A 12.25 in311.15 mm N/A 2.5625 in65.088 mm N/A CAD Icon (for items table)
DX252051 N/A N/A 12.5000 in317.500 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
DX257975 N/A N/A 23.2500 in590.550 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
DX261190 N/A N/A 16.0000 in406.400 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
DX270027 N/A N/A 16.6250 in422.275 mm N/A 2.625 in66.675 mm N/A CAD Icon (for items table)
DX275543 N/A N/A 20.6250 in523.875 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
DX287889 N/A N/A 21.7500 in552.450 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
DX288448 N/A N/A 22.5000 in571.500 mm N/A 2.625 in66.675 mm N/A CAD Icon (for items table)
DX288921 N/A N/A 13.2500 in336.550 mm N/A 2.75 in69.85 mm N/A CAD Icon (for items table)
DX326194 N/A N/A 35.5000 in901.700 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
DX333703 N/A N/A 13.2500 in336.550 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
DX392053 N/A N/A 17.6250 in447.675 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
DX400852 N/A N/A 19 in482.6 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
DX416731 N/A N/A 23.7500 in603.25 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »