COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

DX417575 N/A N/A 15.1250 in384.175 mm N/A 3.5625 in90.488 mm N/A CAD Icon (for items table)
DX429935 N/A N/A 14.9960 in380.898 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
DX443953 N/A N/A 24.0 in609.600 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
DX467768 N/A N/A 16.8750 in428.625 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
DX487275 N/A N/A 8.4375 in214.313 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
DX493202 N/A N/A 33.7500 in857.250 mm N/A 4.3125 in109.538 mm N/A CAD Icon (for items table)
DX502208 N/A N/A 6.625 in168.275 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
DX523497 N/A N/A 19.5000 in495.300 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
DX525602 N/A N/A 15.5 in393.7 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
DX529594 N/A N/A 3 1/2 in88.900 mm N/A 0.5312 in13.492 mm N/A CAD Icon (for items table)
DX554465 N/A N/A 11.625 in295.275 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
DX562889 N/A N/A 20.0000 in508.000 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
DX567479 N/A N/A 21.0 in533.400 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
DX568126 N/A N/A 19.685 in499.999 mm N/A 5.315 in135.001 mm N/A CAD Icon (for items table)
DX591899 N/A N/A 8.3750 in212.725 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
DX609011 N/A N/A 11.3750 in288.925 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
DX619818 N/A N/A 22.5625 in573.088 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
DX635265 N/A N/A 21.5000 in546.1 mm N/A 2.6875 in68.263 mm N/A CAD Icon (for items table)
DX710017 N/A N/A 15.9843 in406.001 mm N/A 3.75 in95.25 mm N/A CAD Icon (for items table)
DX723808 N/A N/A 15.5 in393.7 mm N/A 1.9687 in50.005 mm N/A CAD Icon (for items table)
DX745007 N/A N/A 17.5 in444.5 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
DX808218 N/A N/A 10.5625 in268.288 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
DX822676 N/A N/A 23.7500 in603.25 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
DX835964 N/A N/A 12.3750 in314.325 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
DX840999 N/A N/A 21.5000 in546.1 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »