COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

DX844631 N/A N/A 48.0000 in1219.200 mm N/A 7.375 in187.325 mm N/A CAD Icon (for items table)
DX860303 N/A N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
DX866264 N/A N/A 16.0000 in406.400 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
DX874344 N/A N/A 13.5 in342.9 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
DX890837 N/A N/A 13.6250 in346.075 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
DX903825 N/A N/A 17.7500 in450.850 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
DX904834 N/A N/A 21.5000 in546.1 mm N/A 2.1875 in55.563 mm N/A CAD Icon (for items table)
DX909454 N/A N/A 10.5625 in268.288 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
DX930440 N/A N/A 21.0 in533.400 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
DX935074 N/A N/A 16.0000 in406.400 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
DX957022 N/A N/A 19 in482.6 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
DX957251 N/A N/A 10.00 in254.000 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
DX966999 N/A N/A 21.6250 in549.275 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
DX985397 N/A N/A 15.5 in393.7 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
DX991968 N/A N/A 20.2500 in514.350 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
DX992108 N/A N/A 18.5000 in469.900 mm N/A 2.8125 in71.438 mm N/A CAD Icon (for items table)
EH220710 N/A EH220700 N/A 7.875 in200.025 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
EL268210 N/A EL268200 N/A 18.7500 in476.250 mm N/A 0.6398 in16.251 mm N/A CAD Icon (for items table)
EL768910 N/A EL768900 N/A 19.1250 in485.775 mm N/A 0.7188 in18.258 mm N/A CAD Icon (for items table)
EL875810 N/A EL875800 N/A 23.7500 in603.25 mm N/A 0.7188 in18.258 mm N/A CAD Icon (for items table)
EL914010 N/A EL914000 N/A 3.8750 in98.425 mm N/A 0.2813 in7.145 mm N/A CAD Icon (for items table)
H212710 N/A H212700 N/A 4.8809 in123.975 mm N/A 1.3386 in34 mm N/A CAD Icon (for items table)
H225110 N/A H225100 N/A 8.3750 in212.725 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
H228610 N/A H228600 N/A 8 7/8 in225.425 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
H230811 N/A H230800 N/A 9.5 in241.3 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »