COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

DX844631 N/A N/A 48.0000 in N/A 7.375 in N/A CAD Icon (for items table)
DX860303 N/A N/A 14 in N/A 1.75 in N/A CAD Icon (for items table)
DX866264 N/A N/A 16.0000 in N/A 3.6875 in N/A CAD Icon (for items table)
DX874344 N/A N/A 13.5 in N/A 1.75 in N/A CAD Icon (for items table)
DX890837 N/A N/A 13.6250 in N/A 2 in N/A CAD Icon (for items table)
DX903825 N/A N/A 17.7500 in N/A 2.0625 in N/A CAD Icon (for items table)
DX904834 N/A N/A 21.5000 in N/A 2.1875 in N/A CAD Icon (for items table)
DX909454 N/A N/A 10.5625 in N/A 2.25 in N/A CAD Icon (for items table)
DX930440 N/A N/A 21.0 in N/A 1.375 in N/A CAD Icon (for items table)
DX935074 N/A N/A 16.0000 in N/A 1.875 in N/A CAD Icon (for items table)
DX957022 N/A N/A 19 in N/A 2.0625 in N/A CAD Icon (for items table)
DX957251 N/A N/A 10.00 in N/A 2.4375 in N/A CAD Icon (for items table)
DX966999 N/A N/A 21.6250 in N/A 2.4375 in N/A CAD Icon (for items table)
DX985397 N/A N/A 15.5 in N/A 1.5 in N/A CAD Icon (for items table)
DX991968 N/A N/A 20.2500 in N/A 2.5 in N/A CAD Icon (for items table)
DX992108 N/A N/A 18.5000 in N/A 2.8125 in N/A CAD Icon (for items table)
EH220710 N/A EH220700 N/A 7.875 in N/A 2.3125 in N/A CAD Icon (for items table)
EL268210 N/A EL268200 N/A 18.7500 in N/A 0.6398 in N/A CAD Icon (for items table)
EL768910 N/A EL768900 N/A 19.1250 in N/A 0.7188 in N/A CAD Icon (for items table)
EL875810 N/A EL875800 N/A 23.7500 in N/A 0.7188 in N/A CAD Icon (for items table)
EL914010 N/A EL914000 N/A 3.8750 in N/A 0.2813 in N/A CAD Icon (for items table)
H212710 N/A H212700 N/A 4.8809 in N/A 1.3386 in N/A CAD Icon (for items table)
H225110 N/A H225100 N/A 8.3750 in N/A 1.9375 in N/A CAD Icon (for items table)
H228610 N/A H228600 N/A 8 7/8 in N/A 2.0625 in N/A CAD Icon (for items table)
H230811 N/A H230800 N/A 9.5 in N/A 2 in N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »