COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

H230818 N/A H230800 N/A 9 3/4 in N/A 2 in N/A CAD Icon (for items table)
H234610 N/A H234600 N/A 10.6250 in N/A 2.4375 in N/A CAD Icon (for items table)
H238110 N/A H238100 N/A 12.25 in N/A 2.5625 in N/A CAD Icon (for items table)
H238110V N/A H238100 N/A 12.25 in N/A 2.5625 in N/A CAD Icon (for items table)
H239610 N/A H239600 N/A 12.5970 in N/A 2.5625 in N/A CAD Icon (for items table)
H239612 N/A H239600 N/A 12.6250 in N/A 2.5625 in N/A CAD Icon (for items table)
H242610 N/A H242600 N/A 13.2500 in N/A 3.0625 in N/A CAD Icon (for items table)
H242610XX N/A H242600 N/A 13.2500 in N/A 3.0625 in N/A CAD Icon (for items table)
H244810 N/A H244800 N/A 14.125 in N/A 3.375 in N/A CAD Icon (for items table)
H244810XX N/A H244800 N/A 14.125 in N/A 3.375 in N/A CAD Icon (for items table)
H247510 N/A H247500 N/A 15.1250 in N/A 3.5625 in N/A CAD Icon (for items table)
H414210 N/A H414200 N/A 5.3750 in N/A 1.25 in N/A CAD Icon (for items table)
H414211W N/A H414200 N/A 5.3750 in N/A 1.4063 in N/A CAD Icon (for items table)
H424415 N/A H424400 N/A 7.9375 in N/A 1.75 in N/A CAD Icon (for items table)
H429611 N/A H429600 N/A 9.7188 in N/A 1.8125 in N/A CAD Icon (for items table)
H432510 N/A H432500 N/A 9 3/4 in N/A 2.0625 in N/A CAD Icon (for items table)
H432610 N/A H432600 N/A 10.6250 in N/A 2.5197 in N/A CAD Icon (for items table)
H715310 N/A H715300 N/A 5.5 in N/A 1.4375 in N/A CAD Icon (for items table)
H715311 N/A H715300 N/A 5.3750 in N/A 1.4375 in N/A CAD Icon (for items table)
H715311A N/A H715300 N/A 5.3750 in N/A 1.4375 in N/A CAD Icon (for items table)
H715311P N/A H715300 N/A 5.3750 in N/A 1.4375 in N/A CAD Icon (for items table)
H715311W N/A H715300 N/A 5.3750 in N/A 1.5625 in N/A CAD Icon (for items table)
H715311XX N/A H715300 N/A 5.3750 in N/A 1.4375 in N/A CAD Icon (for items table)
H715313W N/A H715300 N/A 5.3750 in N/A 1.5625 in N/A CAD Icon (for items table)
H816210 N/A H816200 N/A 6.4951 in N/A 1.4272 in N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »