COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

H852810 N/A H852800 N/A 17.5 in N/A 3.5 in N/A CAD Icon (for items table)
H859010 N/A H859000 N/A 19.5000 in N/A 3.5 in N/A CAD Icon (for items table)
H859010V N/A H859000 N/A 19.5000 in N/A 3.5 in N/A CAD Icon (for items table)
H913810 N/A H913800 N/A 5.7500 in N/A 1 in N/A CAD Icon (for items table)
H914811 N/A H914800 N/A 6 in N/A 1.3819 in N/A CAD Icon (for items table)
H916610 N/A H916600 N/A 6.9375 in N/A 1.4375 in N/A CAD Icon (for items table)
H917810 N/A H917800 N/A 7-1/8 in N/A 1.4063 in N/A CAD Icon (for items table)
H919911 N/A H919900 N/A 7-5/8 in N/A 1.3582 in N/A CAD Icon (for items table)
H924010 N/A H924000 N/A 8.4375 in N/A 1.5625 in N/A CAD Icon (for items table)
H936310 N/A H936300 N/A 13.0000 in N/A 2.125 in N/A CAD Icon (for items table)
H936313 N/A H936300 N/A 13.2500 in N/A 2.125 in N/A CAD Icon (for items table)
H936316 N/A H936300 N/A 13.5 in N/A 2.125 in N/A CAD Icon (for items table)
H961610 N/A H961600 N/A 24.5000 in N/A 3.25 in N/A CAD Icon (for items table)
H969210 N/A H969200 N/A 30.0000 in N/A 4.25 in N/A CAD Icon (for items table)
HH144614 N/A HH144600 N/A 15.5 in N/A 3.3125 in N/A CAD Icon (for items table)
HH159810 N/A HH159800 N/A 21.5000 in N/A 5.0419 in N/A CAD Icon (for items table)
HH221410 N/A HH221400 N/A 7.5 in N/A 1.8125 in N/A CAD Icon (for items table)
HH221410XX N/A HH221400 N/A 7.5 in N/A 1.8125 in N/A CAD Icon (for items table)
HH221411 N/A HH221400 N/A 7.5 in N/A 1.8125 in N/A CAD Icon (for items table)
HH221416 N/A HH221400 N/A 7.875 in N/A 2 in N/A CAD Icon (for items table)
HH224310 N/A HH224300 N/A 8.3750 in N/A 2.125 in N/A CAD Icon (for items table)
HH224310V N/A HH224300 N/A 8.3750 in N/A 2.125 in N/A CAD Icon (for items table)
HH224314 N/A HH224300 N/A 8.4636 in N/A 2 in N/A CAD Icon (for items table)
HH228310 N/A HH228300 N/A 10.00 in N/A 2.4375 in N/A CAD Icon (for items table)
HH228310V N/A HH228300 N/A 10.00 in N/A 2.4375 in N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »