COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

HM515716 N/A HM515700 N/A 5.5960 in142.138 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
HM516410 N/A HM516400 N/A 5.25 in133.35 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
HM516410A N/A HM516400 N/A 5.25 in133.35 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
HM518410 N/A HM518400 N/A 6 in152.4 mm N/A 1.1875 in30.163 mm N/A CAD Icon (for items table)
HM531911 N/A HM531900 N/A 10.25 in260.350 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
HM531918 N/A HM531900 N/A 10.5 in266.7 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
HM535310 N/A HM535300 N/A 10.25 in260.350 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HM542911 N/A HM542900 N/A 13.6250 in346.075 mm N/A 2.375 in60.325 mm N/A CAD Icon (for items table)
HM617010 N/A HM617000 N/A 5.5960 in142.138 mm N/A 1.3438 in34.133 mm N/A CAD Icon (for items table)
HM624710 N/A HM624700 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
HM624716 N/A HM624700 N/A 7.8730 in199.974 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
HM647411 N/A HM647400 N/A 14.8750 in377.825 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
HM743310 N/A HM743300 N/A 13.1250 in333.375 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HM746610 N/A HM746600 N/A 14 in355.6 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
HM801310 N/A HM801300 N/A 3.2500 in82.550 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM801310V N/A HM801300 N/A 3.2500 in82.550 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM801311 N/A HM801300 N/A 3.2500 in82.550 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM803110 N/A HM803100 N/A 3 1/2 in88.900 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM803110RB N/A HM803100 N/A 3 1/2 in88.900 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM803111 N/A HM803100 N/A 3 1/2 in88.900 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM803112 N/A HM803100 N/A 3.6250 in92.075 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM804810 N/A HM804800 N/A 3.7500 in95.250 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM804811 N/A HM804800 N/A 3.7500 in95.250 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM804814RB N/A HM804800 N/A 3.8750 in98.425 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM807010 N/A HM807000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »